OVR 3-Axis Horizontal Articulated Robot (SCARA Robot) Motion Comparison - Standard vs Full 360° Type

This is a motion comparison of the compact OVR 3-axis horizontal articulated robots (SCARA robots). It highlights the improved cycle time (takt time) of the Full 360° type SCARA robot compared to the standard SCARA robot (37% reduction).

OVR Series SCARA Robots
MRC01 Robot Controller
MRCU Integrated Robot Controller & Drivers


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved