Oriental Motor U.S.A. Corp.


BLS Series Brushless DC Motor & Driver Packages - DC Input

BLS Series Brushless DC Motor & Driver Packages (AC Input)

BLS Series Brushless DC Motor & Driver Packages - AC Input

The BLS Series 750 W (1 HP) brushless motor and driver are suitable for applications such as belt conveyors and agitators that require stable continuous operation at a set speed. It is as easy to operate as an AC motor, and its compact, lightweight, and highly efficient design saves both space and energy. By adopting this motor and driver, you can reduce power consumption, make efficient use of installation space, and contribute to higher equipment efficiency.

  • Smaller and more lightweight compared to three-phase AC motors with the same output power
  • Achieves efficiency class IE5, saves energy and reduces electricity costs
  • Fanless and low noise

*Connection Cable Required


Brushless DC Motor & Driver Packages Lineup

Output Power Gear Options Frame Size Rated Torque Power Supply

750 W (1 HP) Brushless PM Motor & Driver Package (AC Input)
750 W (1 HP) Brushless PM Motor & Driver Package (AC Input)

Parallel Shaft Gearhead

Hollow Shaft Flat Gearhead

Round Shaft (No Gearhead)

Round Shaft (With Key)

104 mm

110 mm

2.39 ~ 101 N·m
(21.2 ~ 894 lb-in.)

Single-Phase / Three-Phase 200-240 VAC

Compact, Energy-Saving Low-Noise Brushless Motors

Compact and Lightweight, Energy Saving, Low Noise 750 WBrushless PM Motors

The Brushless PM Motor uses a permanent magnet in the rotor. When combined with an inverter, variable speed range of 300~4000 r/min is possible. It is smaller and lighter than a three-phase AC motor, reducing the burden on assembly workers. In addition, achieves an efficiency level IE5, contributing to reduced electricity costs and CO2 emissions.


Contributes to the Downsizing of Equipment and Reducing the Burden During Installation

Brushless motors use permanent magnets in the rotor, making them highly efficient, compact, and lightweight. In addition, the fanless structure has been achieved due to its high efficiency and low heat generation. It contributes to the downsizing of equipment and reducing the burden on workers.

Smaller and lighter compare to three-phase AC motors with same output power

*The value for a typical three-phase AC motor 750W.

IE5-Class High-Efficiency Motors Reduce Electricity Costs and CO2 Emissions

Motor Output Power 750 W (IE5)

This motor satisfies the efficiency class IE5* for speed control motors. Contributes to reducing electricity costs and CO2 emissions.

*Efficiency standard value (%) for speed control motors (rated speed 1801-6000 r/min) based on the international standard IEC TS 60034-30-2.

Energy-Saving Effect (Reference value for 1 unit)

Electricity costs and CO2 emissions can be reduced compared to 750 W induction motor (IE3).

Brushless PM Motor 750 W
+ Inverter
IE3 Standard Value (82.5 %)*
Induction Motor 750 W
Annual Reduction
Annual Electricity Consumption Approx. 7400 kWh/year Approx. 7960 kWh/year 560 kWh/year decrease
Annual Electricity Cost Approx. $1158/year Approx. $1247/year $89/year decrease
Annual CO2 Emissions Approx. 3380 kg/year Approx. 3640 kg/year 260 kg/year decrease

*Efficiency standard value (%) for induction motors (4 poles, 50 Hz) based on the international standard IEC 60034-30-1.

[Operating Conditions]
Operating Hours: 24 hours/day, 365 days/year
Electricity Rate Coefficient: 22.68 JPY/kWh
CO2 Coefficient: 0.457 kg/kWh

Electricity costs are calculated from Japanese yen to US dollars at 145 yen to $1.

Fanless and Low Noise

Brushless PM Motors have the fanless structure due to its high efficiency and low heat generation. The noise level is reduced by approximately 20 dB when compared to a three-phase AC motor with fan.

750 W Brushless PM Motors fanless and low noise

Measurement Conditions

  • No load
  • Speed: 1500 r/min
  • Measured at position 15 cm from the back of the motor

Reduces the Scattering of Dust and Other Particles Because of Fanless

In the case of a motor with a fan, the cooling fan generates wind, which may scatter dust and other particles in the surrounding area. Brushless PM Motors are no risk of dust dispersal due to them being fanless.

Connector Type for Easy Connection

Cable connection is easy due to the locking lever that does not require screw fitting. Reduces the hassle of connecting cables during motor installation and maintenance.

Easy Connection Connector Type
Plug in connector, push down lock lever to complete connection

Safe Even in Environments Where Water Splashes (IP66 rating)

It is highly dust and water resistant and can be used in an environment where water droplets may splash on it.

IP66 rating, safe even in environments where water splashes

Selectable Motor Mounting Methods That Match Your Equipment

For Brushless PM Motors

Brushless motors are compact and lightweight and can be mounted directly to equipment using motor flanges. When mounting to the floor or a pedestal, foot mount can also be attached using separately sold mounting brackets.

Flange Mount

Foot Mounts with Mounting Brackets


For AC Motors

 



Simple Type Driver

The driver that can be easily operation in three steps: setting, connecting, and turn the power ON.

Simple Type Driver for BLS Series Brushless DC Motors (AC Input)

Equipped with Convenient Functions for Various Applications

ATL Function Automatically Limits Torque

The ATL function limits torque when the torque continues at the level detected by the overload alarm, preventing the motor from stopping when the overload alarm is triggered. The motor can continue to run even in the event of an unexpected overload.


This function can be utilized for the following applications.

  • It is necessary to continue driving even under high loads when starting agitation or crushing

Agitator

Agitator Application

Crusher

Crusher Application


Easier to Use with the Support Software MEXE02

The Free Support Software MEXE02 Allows for More Advanced Setting and Monitoring

Free Support Software MEXE02 Allows for More Advanced Setting and Monitoring

 

The MEXE02 support software allows data setting and monitoring to be carried out simply via a PC.

The software can be downloaded for free.



Connection Cables

Connection Cable for 750 W (1 HP) Brushless PM Motor

Dedicated connection cables to connect brushless motors to the inverter.

 

 

 

Mounting Bracket

Mounting Bracket
Model Motor Frame Size

SOL6M8

104 mm

110 mm

 


Flexible Couplings

Flexible Coupling

These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.

 

 


 


System Configuration

System Configuration


BLS Part Number Code

Conveyor (Chain conveyor)

Conveyor Application

Agitator

Agitator Application

Crusher

Crusher Application

Pump

Pump Application


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads




©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved