The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited. With compatibility across many types of gearheads, the BLS Series motor can easily replace AC motors that use the same gearhead.

Brushless motors are highly efficient, saving you energy. Electricity costs can be reduced by 20% compared to the use of an AC motor and inverter.

The motor is equipped with a small sensor that performs feedback control. This reduces the fluctuation in motor speed when the load changes.

BLS Series has a longer service life than AC motors because of its highly efficient motor and low heat generation.
Conditions: Continuous and one-way operation, rated torque and constant load, rated speed, ambient temperature of 30˚C

For the same output power, the motor’s frame size and pinion specifications are identical to an AC motor*. The same gearheads (GN gearhead/GE gearhead) as an AC motor can be used*.
*For a standard (AC motor compatible) type.

Type |
Standard (AC Motor Compatible Type) |
High Strength, Long Life Type |
|
Appearance |
![]() |
|
![]() |
| Parallel Shaft Gearhead | Parallel Shaft Gearhead | Hollow Shaft Flat Gearhead | |
Overview |
The same gearhead as Oriental Motor’s AC motor Example: 4GN□K |
Gearheads for brushless motors High permissible torque, long service life Example: GFV4G□, GFS4G□FR |
|
Assembled Motor Output Power |
25 W, 40 W, 90 W |
30 W, 60 W, 120 W |
|
Speed Range |
100 ~ 2000 r/min | 100 ~ 4000 r/min | |
Max. Permissible Torque |
20 N·m |
30 N·m (Parallel shaft gearhead) 60 N·m (Hallow shaft flat gearhead |
|
Rated Life of a Gearhead |
5000 hours |
10000 hours |
|


| RS-485 Communication Type | Standard Type |
|---|---|
![]() |
![]() |
|
|

The RS-485 communication type is compatible with interface for the Modbus (RTU) protocol. In the FA market, where automation has been increasing in recent years, information exchange between devices is performed through communication and this can be easily achieved with the RS-485 communication type.
Direct data operation is a mode in which data can be rewritten, and an operation can be started simultaneously. It is suitable for applications such as speed adjustment in conjunction with other devices and speed changes according to the transported goods.
| Operation Data Type | Description |
|---|---|
| Operation Mode | Sets the operation mode. |
| Speed | Sets the operating speed. |
| Acceleration Time | Sets the acceleration time. |
| Deceleration Time | Sets the deceleration time. |
| Torque Limiting Value | Sets the torque limiting value. |

Speed is adjusted to suit the transported items.
Equipped with sequence functions such as data linked operation, event jump, and data transfer.
Using the support software MEXE02 enables configuration and simplifies the sequence program of the host system.
Simple sequence operations can be performed by combining the operation method settings and the event jump function.
| Operation Data No. | Operating Mode | Speed [r/min] |
|---|---|---|
| 0 | Continuous Operation | 2000 |
| 1 | Continuous Operation | 2000 |
| 2 | Deceleration Stop. | 0 |

The maximum extension distance between the motor and driver can handle up to 10.5 m

All motors can be operated by a single driver model. Because parts can be standardized, inventory and maintenance can be reduced.

Using support software MEXE02 makes data setting and monitoring easier.
Set the operating method, rotation speed and direction.

Modify the settings for rotation speed, acceleration/deceleration time, etc.

Check the alarm details.

Check the motor load, driver temperature, odometer, etc.

Use this type to easily upgrade from World K Series AC motors without replacing existing gearheads with standard dimensions. To match AC motor performance, the recommended speed range is from 100 to 2000 RPM.
Output Power |
Gear Options |
Power Supply |
Rated Torque |
Speed Range |
Service Life |
|
Parallel Shaft |
24 VDC |
4.25 ~ 70.8 lb-in |
0.48 ~ 8 N·m |
100 ~ 2000 r/min Min: 0.6 [180:1] |
5,000 hours |
|
Parallel Shaft |
24 VDC |
7.08 ~ 88.51 lb-in |
0.8 ~ 10 N·m |
|||
Parallel Shaft |
24 VDC |
15.1 ~ 177 lb-in |
1.7 ~ 20 N·m |
|||
Use this type for new machine designs, as it offers higher torque, a wider speed range, and a longer service life. Gearhead dimensions are different. The full brushless motor speed range is available from 100 to 4000 RPM.
Output Power |
Gear Options |
Power Supply |
Rated Torque |
Speed Range |
Service Life |
|
Parallel Shaft |
24 VDC |
3.54 ~ 53.1 lb-in |
0.4 ~ 6 N·m |
100 ~ 4000 r/min Min: 0.5 [200:1] |
10,000 hours |
|
Hollow Shaft Flat |
3.54 ~141.6 lb-in |
0.4 ~ 16 N·m |
||||
Round Shaft (no Gear) |
13.6 oz-in |
0.096 N·m |
||||
Parallel Shaft |
24 VDC |
7.97 ~ 141.6 lb-in |
0.9 ~ 16 N·m |
|||
Hollow Shaft Flat |
7.2 ~ 283.2 lb-in |
0.81 ~ 32 N·m |
||||
Round Shaft (no Gear) |
27 oz-in |
0.191 N·m |
||||
Parallel Shaft |
24 VDC |
15.1 ~ 265.5 lb-in |
1.7 ~ 30 N·m |
|||
Hollow Shaft Flat |
14.6 ~ 575.3 lb-in |
1.6 ~ 65 N·m |
||||
Round Shaft (no Gear) |
54.1 oz-in |
0.4 N·m |
||||

These cables are used to connect the motor and the driver. When using an extension for the product cable, keep the overall cable length to 10.5 m or less.
Use the flexible connection cable in applications where the cable is bent and flexed repeatedly.
Connection Cables |
1 m |
|
| 2 m | ||
| 3 m | ||
| 5 m | ||
| 7 m | ||
10 m |
||
Flexible Connection Cables |
1 m |
|
| 2 m | ||
| 3 m | ||
| 5 m | ||
| 7 m | ||
10 m |
Permissible load has been increased by mounting with a parallel shaft gearhead. Direct mounting of the rotation mechanism to wheels or rotary tables has been simplified, which helps reduce design time.
For use with Brushless Motors Parallel Shaft Gearhead 100 W (1/8 HP)/120 W (1/6 HP)
These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.

Use this bracket when mounting BLS Series Brushless DC Motor Driver on a DIN rail.

This is an aluminum alloy mounting bracket for parallel shaft geared motors.
Long, horizontal holes make it easy to make fine adjustments during installation.
| Model | Motor Frame Size |
| 60 mm | |
| 80 mm | |
| 80 mm | |
| 90 mm | |
| 90 mm |



To locate product CAD and Operator Manuals please search using the product Item Number.