Oriental Motor U.S.A. Corp.


200 W (1/4 HP) Stainless Steel Type Brushless DC Motor

200 W (1/4 HP) Stainless Steel Type Brushless DC Motor

A 200 W (1/4 HP) stainless steel brushless DC motor is built for demanding industrial applications where hygiene, corrosion resistance, and reliability are essential. Featuring a rugged, rustproof housing, it’s ideal for food processing, packaging, washdown, and pharmaceutical environments. With precise speed control, low maintenance, and quiet operation, this motor ensures dependable performance for conveyors, mixers, pumps, and automated machinery.

  • Protection class IP67, IP69K
  • Excellent corrosion resistance as it is equivalent to SUS304
  • Compact, lightweight, and highly efficient (IE5 equivalent) brushless motor
  • A hollow shaft flat gearhead provides high torque and space savings
  • Combined with BLE2 Series driver or an inverter

Brushless DC Motor Lineup

Motor

Output Power Gear Options Output Power [W] Frame Size
[mm]
Gear Ratio Mass [kg] IP Classification

200 W Brushless DC Motor Stainless Steel Type
200 W (1/4 HP) Stainless Steel Type Brushless DC Motor

 

Hollow Shaft Flat Gearhead

200

100

(Gearhead section is 110 mm)

10, 15, 20, 30, 50

13.5

IP67*1

IP69K*2

*1 The IP indication that shows the watertight and dust-resistant performance are specified under IEC 60529 and IEC 60034-5. Excluding connectors for driver connection.
*2 IPX9K is specified in DIN 40 050-9. Excluding connectors for mounting surface, cable, and driver connection.

 

Required Driver

Output Power

Output Power [W]

Voltage [V]

IP Classification

BLE2 Series Driver for Stainless Steel Type Brushless DC Motor
BLE2 Series Driver for Stainless Steel Type
Brushless DC Motor

200

Single-phase 100-120 VAC/
Single-phase, Three-phase 200-240 VAC

IP20

 

Required Cable

Connection cable between motor and driver

Connection cable / Flexible connection cable between Stainless Steel Type Brushless DC Motor and BLE2 Series Driver

Connection Cable / Flexible Connection Cable
Maximum 20 m

Protection Class and Degree of Protection

The stainless steel type brushless DC motor is rated for IP67, which indicates the level of dust and water protection class specified under the IEC 60529 and IEC 60034-5 standards. It is also rated for IP69K, which indicates the level of dust and water protection class specified under the DIN 4005-9 standard.


 

IP Code Definitions

Dustproof

Waterproof

IP

6

9K

Dustproof

Grade

6

Completely dustproof construction:
completely protected against dust intrusion

Watertight

Grade

7

Usable even when submerged under the following conditions:
1m below the water surface for 30 minutes

9K

Protected against high-temperature, high-pressure, powerful water jets.
High-pressure (8-10 MPa) and high-temperature (80°C) water jets from close range.


Excellent Corrosion Resistance (SUS304)

This motor is made of stainless steel equivalent to SUS304, which provides excellent corrosion resistance.  As it is not painted, the paint will not peel off.

Compact, Lightweight, High-Efficiency (IE5 Equivalent) Brushless Motor

The 200 W (1/4 HP) stainless steel type brushless DC motor is smaller and more efficient compared to AC motors with the same output power.

Compact, Lightweight, High-Efficiency (IE5 Equivalent) Brushless Motor

High Efficiency Equivalent to IE5, Low Heat Generation

This is a highly efficient motor with an efficiency of 80% (equivalent to IE5*). It is more efficient than stainless steel AC motors equivalent to IE3, which reduces running costs. In addition, because it is highly efficient, it generates less heat.

*The "IE5 efficiency standard" is 76.2%. This is the efficiency standard (%) for variable speed motors (rated speed 1801-6000 r/min) based on IEC TS 60034-30-2.

Speed - Torque Characteristics

The expected performance of the 200 W (1/4 HP) stainless steel type brushless DC motor with a 50:1 gearhead is depicted by the speed-torque curve below.

Example Gear Ratio: Characteristics diagram for 50

      BL2M6200CCS-50FR

Continuous Duty Region: Continuous operation is possible in this region.
Limited Duty Region: This region is used primarily when accelerating.


System Configuration

Note

  • The distance between the motor and driver can be extended up to 20 m.
  • Oriental Motor provides the cables connecting the motor and driver.
  • For part numbers and specifications, please download the brochure or contact our team.

Compatible with Inverter

Stainless Steel Brushless DC Motor Combined with Inverter

Note

  • Compatible inverters are inverters that can be used with PM motors.
  • The cable between the motor and inverter must be provided by the customer.

CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Videos


Technical Support

The stainless steel type brushless gear motors and dedicated drivers are not a part of our standard product lineup.  To request more product information or a sizing consultation, please contact us. Oriental Motor's technical support team is qualified to answer a wide variety of questions. Call toll free 1-800-468-3982 to speak with an Oriental Motor associate or send an email and we will respond within one business day.

 

Videos
Product Brochure
Questions? We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-GO-VEXTA (468-3982)



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved