αSTEP AR Series vacuum type can be installed inside a vacuum chamber, thus saving space in the drive unit and reducing the size of the equipment.
AR Series Vacuum Type can be used in a high vacuum (10-5 Pa) environment. Since the motor can be installed inside the vacuum chamber, there is no need for a rotary feedthrough, belt, or pulley. Saves space and reduces the size of the equipment.


To reduce the generation of gas, the surface of the motor is not painted and vacuum grease is used for the bearings. The main residual gases will be the same as those found in a normal, clean environment, so there is no need to worry about contamination of the vacuum chamber.
Since it is equipped with a vacuum-compatible resolver sensor, it can monitor position information and conditions such as overload in the same way as a servo motor.

Business Hours:
Monday to Friday
8:30am EST to 5:00pm PST
Sales & Customer Service:
1-800-418-7903
Technical Support:
1-800-468-3982