Case Study of the Downsizing of Dispensers (Filling Equipment)

Issue: Need to Reduce Size of Mechanism Applying Constant and Accurate Amount of Liquid

A piece of equipment with a self-made mechanism that uses a stepper motor and ball screw to apply a constant and highly accurate amount of liquid.

Application: Dispensing of solutions, paints, adhesives, etc.

Challenge:

  • There is limited installation space for the application nozzle, and the self-made mechanism can no longer be accommodated

Solution: Compact Electric Cylinder DR Series Integrated Motor and Ball Screw for Space Saving

Compact Electric Cylinder DR Series Integrated Motor and Ball Screw

The use of the compact electric cylinder DR Series, which integrates a stepper motor and ball screw, allows the overall length of the equipment to be designed shorter than with a self-made mechanism.

Specific Application Examples

Specific Application Example

 

28 mm Frame Size Compact Body

Integrates a hollow rotor and ball screw nut, and features a structure that houses the ball screw in the motor section, making the product itself extremely compact.

28 mm Frame Size Compact Body Breakdown

*The above structural drawing is an example.

 

Omits Space Allocated for Connecting Parts

Since connecting parts such as linear guides and couplings are no longer necessary, the equipment as a whole can be made smaller.

[Configuration Examples of Cases Where the Load is Driven by the Same Stroke]

 

Number of Parts

Configuration Image

Parts Used

If Built In-House

9

If Built In-House Configuration

① Mounting plate,② Transportation table,③ Linear guide,④ Coupling,⑤ Fixed-side block,⑥ Ball screw,⑦ Fixed-side bearing,⑧ Support-side block,⑨ Support-side bearing

When Using DR Series Table Type

1

Configuration When Using DR Series Table Type

① Mounting plate

 

Can be Installed According to the Installation Space

The DR Series offers a wide variety of mounting methods. You can select a mounting method that maximizes the use of limited installation space. When multiple units are used, they can be mounted closely together. It also contributes to space saving in terms of equipment width.

[Mounting Example for Table Type and Rod Type]

Front Mounting

Side Mounting

Installation With Flange
(Table type only)

Mounting With Foot

Front Mounting

Side Mounting

Installation With Flange (Table type only) Mounting

Mounting with Foot

*Material: Aluminum, Surface Treatment: None

Eliminates Installation Space and Wiring for the Home Sensor

For αSTEP AZ Series Equipped Type*, position information is detected and managed by a mechanical absolute encoder, eliminating the need for a home sensor on the mechanism side. In addition to reducing the installation space for the sensor, sensor wiring can also be omitted.

battery free ABZO built-in absolute encoder sensor saves space
Home Sensor Used vs Not Used

 


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved