A piece of equipment that uses a stepper motor to exhaust a constant and accurate amount of liquid. (Uses an in-house driver for motor control)
The noise a piece of equipment using a stepper motor to exhaust a constant and accurate amount of liquid can be disruptive.

The Stepper Motor PKP Series/CVD Series use drivers that match the characteristics of the motor. Achieves low vibration, which is difficult to adjust for in-house drivers, without using anti-vibration rubber or dampers, thus contributing to noise reduction.

Microstep drive over the full speed range ensures low vibration in any speed range. In addition, the specially designed driver performs vibration suppression control optimized for the motor characteristics, so the drive noise is much quieter than that of a 2-phase stepper motor driven by an in-house driver.
The 5-phase stepper motor PKP Series/CVD Series has even better vibration characteristics. Ideal for applications where noise reduction is a must.


A technical report has been issued on the lowered vibration of the CVD Series. To learn more about driver control and circuit technology, refer to the Technical Report Overcoming Rotation Vibration, CVD Series 2-Phase Bipolar Stepper Motor Driver.
In the PKP Series/CVD Series, the motor itself offers noise reduction, and so there is no need for anti-vibration rubber, dampers, or other vibration measures. New additional functions can be considered, such as installing an encoder for position control in the space where parts are omitted.
Equipment to be Used |
Conventional 2-Phase Stepper Motor |
PKP Series With Encoder |
|---|---|---|
External View |
|
|
Advantages |
• Low vibration and noise reduction depending on the parts |
• Low vibration and low noise of the motor itself |
Using a motor with an encoder enables operations such as monitoring the present position and detecting position errors.

Business Hours:
Monday to Friday
8:30am EST to 5:00pm PST
Sales & Customer Service:
1-800-418-7903
Technical Support:
1-800-468-3982