AZ Series mini Driver for Space-saving in Food Packaging Machines

Issue: Automation and Size Reduction of Food Packaging Equipment

If the number of automated processes is increased, the number of axes is expected to increase, and the equipment will become even larger. The αSTEP AZ Series mini driver enables automation of more processes in food packaging machines while saving space.

Challenge:

  • In developing a new model of food packaging machinery, we want to automate manual processes.
  • As more processes are automated, the number of axes increases, requiring additional control cabinet space.
  • The servo motors used in the current equipment have large driver sizes, and there is no space to increase the number of axes.

Solution:

In the development of food packaging machines, it is important to solve labor shortages by increasing the number of processes that can be automated and to save space on equipment.

Compact Driver Contributes to Downsize Equipment

Compact drivers enable a smaller control cabinet. The αSTEP AZ Series mini driver saves equipment space with compact dimensions: W69 mm × D56 mm × H30 mm (network-compatible model). With a 63% volume reduction compared to conventional DC input single axis drivers, the new driver can be installed in available spaces such as near motors. This enables distributed installation of drivers or control systems, meeting the need for overall equipment downsizing.

 

Existing Drivers Do Not Fit in the Control Cabinet

mini Drivers Fit

 


Size and Mass Comparison of Single-axis Driver and mini Driver

 

Single Axis Driver Network Compatible* mini Driver Network Compatible*

↓ 63% Size Reduction

W 45 mm x D 70 mm x H 100 mm

W 69 mm x D 56 mm x H 30 mm

Mass: 180 g

Mass: 110 g

*Dimensions and mass are the same regardless of network type.

 

Supports Various FA Industrial Networks Such As EtherCAT

The αSTEP AZ Series mini Driver is compatible with a variety of industrial networks. Therefore, common control can be shared on the network used within the equipment even if the number of axes increases.

 

Stepper Motor Drivers

Driver

Motor Types

Power Supply

EtherCAT mini Driver AZD-KRED

mini Driver with
EtherCAT Communications
EtherCAT

AZD-KRED

Closed Loop, Absolute Encoder AZ Series Stepper Motors

24/48 VDC

EtherNet/IP driver

mini Driver with
EtherNet/IP™
EtherNet/IP

AZD-KREP

Closed Loop, Absolute Encoder AZ Series Stepper Motors

24/48 VDC

PROFINET Driver

mini Driver with
PROFINET
PROFINET

AZD-KRPN

Closed Loop, Absolute Encoder AZ Series Stepper Motors

24/48 VDC

mini Driver AZD-KR2D

mini Driver with
RS-485 Communications
Modbus (RTU)

AZD-KR2D

Closed Loop, Absolute Encoder AZ Series Stepper Motors

24/48 VDC

mini Driver AZD-KREN

mini Driver with
Ethernet (Modbus TCP, UDP)
Modbus (RTU)

AZD-KREN

Closed Loop, Absolute Encoder AZ Series Stepper Motors 24/48 VDC

RS-485 Driver

mini Driver
(Pulse Input with
RS-485 Communication)

AZD-KRX

Closed Loop, Absolute Encoder AZ Series Stepper Motors

24/48 VDC

*EtherCAT compatible products have passed the official EtherCAT conformance test.

*The RS-485 communication type can be controlled via CC-Link or MECHATROLINK by using with the network converter (gateway) sold separately.

 

Combining the Advantages of Both a Reliable Servo Motor and an Easy-to-Use Stepper Motor

The αSTEP AZ Series is a unique positioning motor that combines the advantages of stepper motors and servo motors by combining open-loop and closed-loop control. A battery-free absolute encoder is installed, which requires no gain adjustment and achieves hunting-free, easy, and reliable motion.

Recommended Products:

αSTEP AZ Series mini Driver

Compatible Motors

  • AZ Series DC input (Frame size: □20 mm, □28 mm, □42 mm, □60 mm)

Compatible Motors

  • AZ Series equipped electric linear slide EZS Series DC input
  • AZ Series equipped electric cylinder EAC Series DC input
  • AZ Series equipped compact electric cylinder DR Series/DRS2 Series
  • AZ Series equipped hollow rotary actuator DGII Series DC input
  • Electric gripper EH Series


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved