The assembly process for Oriental Motor compact electric cylinders begins with applying grease to the ball screws.
However, since this process was done manually, it required human skill in terms of the amount or position to be applied, etc.
As a result, only certain personnel could work, creating a bottleneck in improving productivity.
Equipment |
Grease application equipment |
||||||||
|---|---|---|---|---|---|---|---|---|---|
Application |
Applying grease to the ball screw |
||||||||
Adopted Products |
Small Robots OVR 4-axis articulated robot |
||||||||
Equipment Speciications |
|


Since different products use different grease, the facility requires space to install multiple dispensers. For this reason, considered the articulated robot rather than cartesian axis such as linear slide/cylinders. The Small Robots OVR 4-axis articulated robot decided key points for using because it has space saving footprint of 130 mm × 130 mm and thus can secure a large work space, and is inexpensive. This allows multi-product production can be enabling dispenser auto-change (setup) because multiple dispensers to be installed in a small space within the facility.

In terms of control, creating a ladder program is usually difficult and requires a high level of skill when controlling multiple axes of the motor with a PLC.
Therefore, decided to also adopt the MRC01 robot controller, which makes programming easy.
No ladder knowledge required. Program operates by selecting items.

Actuators equipped with the AZ series built-in battery-free absolute encoder was used for rotational drive and linear drive around the robot. Because the motor is same as the AZ series, the wiring and control can be unified, and burden and time for start-up have been reduced.
|
Robot Controller MRC01 |
Hollow Rotary Actuator DGII Series |
|
|
|
|
|
|
EZS Closed Loop AZ Series Absolute Encoder Electric Linear Slides - For Cleanroom Use |
||
|
Business Hours:
Monday to Friday
8:30am EST to 5:00pm PST
Sales & Customer Service:
1-800-418-7903
Technical Support:
1-800-468-3982