Proposing Solutions for Transportation Robots

Transportation robots (AGV/AMR/GTP*) help accelerate efforts to automate simple tasks of transporting goods. The BLV Series R type and BLH Series brushless motors can be driven by battery, so they can be used on the shafts of transportation robots or mounted on transportation equipment. This contributes to being able to handle the wide variety of travel patterns and loads required in a variety of fields.

*AGV: Automatic Guided Vehicle
AMR: Autonomous Mobile Robot
GTP: Goods To Person

Low Clearance and Slim Design: The Body Can be Used in Any Cargo Shape or Location

Automatic Transportation by Moving under Basket Dollies or Shelves: Low Clearance Design

Low clearance transportation robots are effective in transportation operation automation because they can move under product/part shelves and basket dollies to lift (or secure) them. The motor can be mounted on either the top or the side, allowing for greater design flexibility and contributing to low clearance designs.

Top Mounting Flange Adapter


Side Mounting Hollow Shaft Flat Gearhead



Passing on Narrow Aisles: Slim Design

An arrangement of intersecting hollow shaft flat gearheads reduces the distance between wheels, allowing for slimmer designs and reduced vehicle width. This allows transportation robots to pass each other even in narrow aisles, reducing transportation robot wait times and contributing to improved operating ratios.

BLH Series Hollow Shaft Brushless DC Motor



 

Even lower and slimmer

Compact, flat drivers

The compact size expands the degree of layout freedom for installation locations of batteries, control devices, and more.

 

BLV Series R type

BLH Series

 

Electric brakes*

Electric brakes maintain the stop position when stopped, so no mechanical brakes are required. Because the motor's overall length can be shortened, designs with reduced vehicle width are possible.

*Applicable only when power is supplied.

High Load Performance: Applicable for Large Loads and Robot and Conveyor Installations

The permissible radial load affects the load-performance capacity of transportation robots. When the flange drive adapter is assembled, it has a high strength of 1500 N (153 kgf) and the hollow shaft flat gearhead has a maximum strength of 2040 N (208 kgf). This supports the requirements of larger loads and mounting on robots and conveyors.

Permissible Radial Load [N]

 

Gear Ratio

5

10

15

20

30

50

100

200

When the Flange Drive Adapter is Assembled

100 W*1

1500

Hollow Shaft Flat Gearhead

200 W,
400 W*2

1230 1680 2040

100 W

900

1300

1500

50 W,
60 W

800

1200

30 W

450

500

*1: Motor shaft speed of ~300 r/min
*2: Motor shaft speed of 100~3000 r/min

 

Stop Position Setting and Fine Adjustments: Link Smoothly With Prior and Successive Processes

Setting the Remaining Travel Distance From a Specified Position: Position Control

Setting the travel amount is similar to stepper motors and servo motors. In addition to transportation of a predetermined distance on the guide, partial positioning operations are also possible, such as setting the distance from the sensor input position to the target stop position during autonomous driving.

Fine Adjustments to Stop Position: Speed Control

The motor shaft rotation speed can be set from 1 r/min. If this is substituted with transfer speed, it equals approximately 0.3 m/min for a heel with a diameter of 100 mm. This allows for very low speeds, small overrun, and fine adjustments to stop positions. The maximum rotation speed is 4000 r/min, which contributes to shortened takt times by increasing the transfer speed.

Holds vehicles in place and stabilizes transfer operations

Mechanical brakes (electromagnetic brakes) or electrical brakes can be installed to hold the vehicle in place when stopped. It stabilizes operations by preventing vehicles from shifting, even while transferring or tilting.



Straight Movement, Avoiding, and Stopping: Flexible Adjustment of the Transportation Robot's Path

Transportation robots require travel performance that can respond to a variety of changes like floor conditions and avoiding sudden obstacles. The feedback signal from the motor and the corresponding commands to each shaft can be executed smoothly, enabling flexible adjustments to moving straight, avoiding, and stopping.

High resolution sensor equipped
The sensor’s maximum control resolution is 36000 P/R. It provides a detailed understanding of driving conditions and present position.

Direct data operation
Responses to sensor information allow for flexible operations like emergency braking and speed resets during operation.

ID share mode and broadcast mode
Commands can be sent to multiple vehicle shafts simultaneously, allowing for sudden turning movements and preventing zig-zagging when initiating movement.

Useful functions during adjustment

Various settings are available in the network

BLV Series R type

BLH Series


The BLV Series R type and BLH Series can be controlled by software created in "ROS."
• The BLV Series R type cannot use ID share mode when it is controlled by software created in "ROS."

Gain adjustment according to the load

Gain (responsiveness) can be adjusted according to the load. This contributes to stable driving.

Status monitoring

The monitoring function in the support software allows you to monitor status. The BLV Series R type is also equipped with a trace monitor, allowing for continuous measurement for maximum 1 full day. This will contribute to clarifying the cause of any problems that may arise.

  • *CiA® and CANopen® are registered trademarks of CAN in Automation e.V.
  • *Modbus (RTU) is a registered trademark of Schneider Automation Inc.

 

 

 


Compatible Products

• BLV Series R Type

• BLH Series


Features Introduced

Output

15 W

30 W

50 W

60 W

100 W

200 W

400 W

Low clearance and slim design
High load performance

Output Shaft

Hollow Shaft Flat Gearhead

•

•

•

•

•

•

•

Flange Drive Adapter

•

•

Compact, flat drivers

•

•

•

•

•

•

•

•

Electromagnetic Brake

•

•

•

•

•

•

Electric Brake

Load Hold Function

•

•

•

S-ON

•

•

•

•

Stop Position
Setting and Fine Adjustments

Position Control

•

•

•

•

Speed Control

1~4000 r/min

•

•

•

•

80~3000 r/min

•

•

•

100~3000 r/min

•

•

•

•

Moving Straight
Avoiding
Stopping

 

High Resolution Sensor

•

•

•

•

Direct data operation

•

•

•

•

Data Transmission

ID Share Mode

•

•

•

•

Broadcast Mode

•※

•※

•※

•

•

•

•

Compatible Network

Modbus (RTU)

•※

•※

•※

•

•

•

•

CANopen

•

•

•

•

Gain Adjustment

•

•

•

•

Support Software

•

•

•

•

•

•

•

※RS-485 communication type only


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved