As devices and workpieces have become smaller, general articulated robots have become too large and difficult to use.
The DGII Series integrates a highly rigid hollow rotary table and a motor with a battery-free built-in absolute encoder, eliminating the need for an external sensor such as a home sensor and saving space. Achieves higher precision and downsizing of the dispenser drive unit. Hollow holes can be used for wiring and piping.
The output table of the hollow rotary actuator DGII series can be directly attached to the table or arm of equipment, and can also be mounted horizontally, on a wall, or on the ceiling. For the dispenser device, a precision X-Y stage is mounted on a ceiling-mounted θ-axis table, allowing the dispenser to be driven in tight spaces. Furthermore, in the Z-axis direction, combining it with a small linear slide downsizes the entire mechanism.
Hollow rotary actuator DGII Series combines a rotary table mechanism with a motor to achieve high-precision positioning. Non-backlash, repetitive positioning accuracy is ±15 arcsec (±0.004˚). If even greater precision is required, please select a product with a frame size of 85~200 mm, which uses cross roller bearings and has a smaller surface runout.


The αSTEP AZ Series is used for the motor of the hollow rotary actuator DGII Series. The motor is equipped with a battery-free absolute encoder (ABZO sensor) inside to retain positioning information even when power is not supplied. External sensors such as a home sensor or limit sensor are not required, which saves wiring. If you select a network compatible driver, you can connect the host controller and the driver with just a single communication cable, further reducing wiring.
Frame size □60 mm □85 mm □130 mm □200 mm
AZ Series Drivers (Network Compatible, Built-in Controller, Pulse Input with RS-485 Communication, Pulse Input, Network Compatible Multi-axis, Mini)
Business Hours:
Monday to Friday
8:30am EST to 5:00pm PST
Sales & Customer Service:
1-800-418-7903
Technical Support:
1-800-468-3982