FOR IMMEDIATE RELEASE
September 25, 2025

Oriental Motor Expands AZ Series Lineup with New 85/90 mm AC Input Connector Type Motors and Gearmotors

New 85/90 mm AC Input Connector Type Motors and Gearmotors

Torrance, CA – Oriental Motor USA is pleased to announce the expansion of its popular αSTEP AZ Series with the release of 85 mm and 90 mm AC input Connector Type motors and gearmotors. This new lineup provides higher torque capacity while simplifying installation with a convenient one-cable connection.
Previously unavailable in these frame sizes, the new models extend the AZ Series Connector Type offering, which now covers 42 mm, 60 mm, and 85/90 mm frame sizes—giving engineers more flexibility in selecting the right solution for their applications.
Key Benefits

  • Single Cable Connection – Simplifies wiring and reduces installation time
  • Higher Torque Options with Geared Type – Supports demanding applications with added power (Geared types include TS, PS, PN, and HS)
  • IP66 Protection – Suitable for food machinery and washdown environments
  • Flexible Design – Connector placement options available on TS geared type (up, right, left, or down)

Expanded Lineup

  • 85 mm Frame Size: Round-shaft motors available in round shaft, flat shaft, and keyed shaft types
  • 90 mm Frame Size: Gearmotors available in TS, PS, PN, and HS types

To learn more about Oriental Motor’s AZ Series Connector Type product lineup, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/stepper-motors/closed-loop-absolute-stepper-motors-az-series-connector-type.html

###

ABOUT ORIENTAL MOTOR
Oriental Motor USA Corporation has been at the forefront of motion control technology for over a century. With a diverse product portfolio ranging from motors and actuators to network products and cooling fans, Oriental Motor provides innovative solutions that meet the unique needs of industrial automation. Headquartered in Torrance, California, the company prides itself on precision, quality, and exceptional customer support. For more information, visit www.orientalmotor.com.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
AZ Series Connector Type Stepper Motors


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.