Large Airflow AC Axial Fans - MRS Series

Large AC Axial Fans - MRS Series

Large Airflow AC Axial Fans - MRS Series

The MRS Series fans are large airflow, high static pressure and high-efficient AC input axial fans, available in frame sizes ranging from 6.30 in. to 9.84 in. (160 mm to 250 mm). Models are also available with built-in alarm circuits that can detect fan rotation abnormalities and respond by outputting alarm, allowing for service to be performed.

A Variable Flow model is also available in a frame size of 7.09 in. (180 mm) and features an internal power control device which allows adjustment of airflow to match the cooling requirements.

  • Single-Phase 110/115 VAC, Single-Phase 220/230 VAC or Three-Phase 200/230 VAC
  • Low Speed Alarm available
  • Fan Kits available

Large Airflow Axial Fans

Cooling Densely Mounted Devices with One Fan

Effective cooling is possible using a large cooling fan offering high static pressure. Using one large axial fan is more efficient than using multiple small axial fans. they are also suitable for equipment with high blower, high duct air flow and high installation density.

High Static Pressure

Low Speed Alarm Types

An alarm is output when the fan speed drops due to the service life of the fan or ingress of foreign objects. This makes it possible to order and replace the fan with a new one before it stops.

If multiple cooling fans are being used, it is possible to only replace the cooling fan with decreased cooling capacity. Even if the cooling capacity of the fan decreases, the effect on the equipment can be minimized.

Low Speed Alarm Types

Fan Kits Available

Fan Kit


Thermostat Available for Energy Saving

Thermostats (sold separately) make it possible for fans to operate only when cooling is necessary. Thermostats provide energy-saving by automatically stopping fans for example, at night, when the amount of heat generation declines following the load rate's decline in equipment, or in winter, when the ambient temperature drops and forced cooling is not necessary.



Axial Fan Lineup

Frame Size

Power Supply

Options

Max Air Flow

Max Static Pressure

160 mm Axial Fan

6.30 in. (160 mm) Axial Fans

Single-Phase 110/115 VAC

Low Speed Alarm

Fan Kit

258 CFM

7.3 m3/min

0.63 inH20

157 Pa

Single-Phase 220/230 VAC

Three-Phase 220/230 VAC

180 mm Axial Fan

7.09 in. (180 mm) Axial Fans

Single-Phase 110/115 VAC

Variable Flow

Low Speed Alarm

Fan Kit

452 CFM

12.8 m3/min

0.982 inH20

254 Pa

Single-Phase 220/230 VAC

Three-Phase 220/230 VAC

200 mm Axial Fan

7.87 in. (200 mm) Axial Fans

Single-Phase 110/115 VAC

Low Speed Alarm

Fan Kit

547 CFM

15.5 m3/min

1.06 inH20

265 Pa

Single-Phase 220/230 VAC

Three-Phase 220/230 VAC

250 mm Axial Fan

9.84 in. (250 mm) Axial Fans

Single-Phase 110/115 VAC

Low Speed Alarm

Fan Kit

848 CFM

24 m3/min

1.65 inH20

410 Pa

Single-Phase 220/230 VAC

Three-Phase 220/230 VAC

883 CFM

25 m3/min


 

Thermostat

Thermostat

Thermostats automatically perform ON/OFF fan control in accordance with the temperature fluctuation inside the equipment. It helps improve the equipment's "environmental" performance relative to energy savings, noise reduction, etc.

Type

Item

Centigrade (°C)

AM2-XA1

 

Finger Guards

Finger Guards

Finger guards prevent fingers or foreign objects from entering the fan. Finger guards are mounted to the fan frame using bolts.

Fan Size

Finger Guard

5.51 in. (140 mm)

FG14D

6.30 in. (160 mm)

FG16D

7.09 in. (180 mm)

FG18D

7.87 in. (200 mm)

FG20D

9.84 in. (250 mm)

FG25D

 

Filters

When using a fan to cool machinery, dust may accumulate inside the machinery after long periods of operation. Depending on the parts involved, this could cause a malfunction. These filters prevent dust from entering the device, keeping the air inside the machinery dust free.

Fan Size

Filter

5.51 in. (140 mm)

FL14

6.30 in. (160 mm)

FL16

7.09 in. (180 mm)

FL18

 

System Configuration

System Configuration


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads


Videos

More cooling fan videos...

Thermostat


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved