The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. Allow for variable speed operation when combined with an Inverter / VFD.
Output Power |
Type |
Gear Type |
Options |
Power Supply |
Permissible Torque* |
|
|---|---|---|---|---|---|---|
Lead Wire |
Parallel Shaft |
Electromagnetic Brake |
Three-Phase 200-230 VAC |
15.0 ~ 177 lb-in |
1.7 ~ 20 N·m |
|
Right-Angle Hollow Shaft |
8 ~ 177 lb-in |
0.91 ~ 20 N·m |
||||
Right-Angle Solid Shaft |
10.6 ~ 177 lb-in |
1.2 ~ 20 N·m |
||||
Round Shaft (no Gear) |
48 ~ 103 oz-in |
340 ~ 730 mN·m |
||||
Lead Wire |
Round Shaft (no Gear) |
- | Three-Phase 200-230 VAC |
65 oz-in |
460 mN·m |
|
*Torque and Speed vary based on input voltage and frequency, please review product specifications for details.