World K Series Single-Phase AC Motors & Gear Motors

World K Series Reversible AC Motors

World K Series Reversible AC Motors & Gear Motors

The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These motors come in 1 W (1/750 HP) up to 90 W (1/8 HP) and are available as a round shaft motor only or with a parallel or right angle gearhead.

The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

  • Parallel Shaft, Right-Angle Hollow Shaft and Right-Angle Solid Shaft Worm Gear Motors or Round Shaft Motors
  • Lead Wire or Terminal Box Types
  • Electromagnetic Brake Available
  • Single-Phase 110/115 VAC or Single-Phase 220-230 VAC

AC Gear Motor Lineup

Output Power

Type

Gear Type

Available Option

Power Supply

Permissible Torque*

1 W AC Gear Motors

1 W (1/750 HP) AC Gear Motors

Lead Wire

Parallel Shaft

-

Single-Phase 110/115 VAC

0.168 ~ 7.5 lb-in

0.019 ~ 0.85 N·m

Round Shaft (no Gear)

1.13 oz-in

8 mN·m

6 W AC Gear Motors

6 W (1/125 HP) AC Gear Motors

Lead Wire

Parallel Shaft

Electromagnetic Brake

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

1.06 ~ 26 lb-in

0.12 ~ 3 N·m

Round Shaft (no Gear)

6.9 oz-in

49 mN·m

15 W AC Gear Motors

15 W (1/50 HP) AC Gear Motors

Lead Wire

Parallel Shaft

Electromagnetic Brake

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

2.6 ~ 44 lb-in

0.3 ~ 5 N·m

Round Shaft (no Gear)

17.7 oz-in

125 mN·m

25 W (1/30 HP) AC Gear Motors

25 W (1/30 HP) AC Gear Motors

Lead Wire
Terminal Box

Parallel Shaft

Electromagnetic Brake

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

4.4 ~ 70 lb-in

0.5 ~ 8 N·m

Right-Angle Hollow Shaft

1.77 ~ 70 lb-in

0.2 ~ 8 N·m

Right-Angle Solid Shaft

2.3 ~ 70 lb-in

0.26 ~ 8 N·m

Round Shaft (no Gear)

29 oz-in 205 mN·m

40 W (1/19 HP) AC Gear Motors

40 W (1/19 HP) AC Gear Motors

Lead Wire
Terminal Box

Parallel Shaft

Electromagnetic Brake

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

6.8 ~ 88 lb-in

0.77 ~ 10 N·m

Right-Angle Hollow Shaft

3.4 ~ 88 lb-in

0.39 ~ 10 N·m

Right-Angle Solid Shaft

4.6 ~ 88 lb-in

0.53 ~ 10 N·m

Round Shaft (no Gear)

22 ~ 44 oz-in

160 ~ 315 mN·m

60 W (1/12 HP) AC Gear Motors

60 W (1/12 HP) AC Gear Motors

Lead Wire
Terminal Box

Parallel Shaft

Electromagnetic Brake

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

10.6 ~ 177 lb-in

1.2 ~ 20 N·m

Right-Angle Hollow Shaft

5.3 ~ 177 lb-in

0.61 ~ 20 N·m

Right-Angle Solid Shaft

7.3 ~ 177 lb-in

0.83 ~ 20 N·m

Round Shaft (no Gear)

31 ~ 69 oz-in

220 ~ 490 mN·m

90 W (1/8 HP) AC Gear Motors

90 W (1/8 HP) AC Gear Motors

Lead Wire
Terminal Box

Parallel Shaft

Electromagnetic Brake

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

15.9 ~ 177 lb-in

1.8 ~ 20 N·m

Right-Angle Hollow Shaft

8 ~ 177 lb-in

0.91 ~ 20 N·m

Right-Angle Solid Shaft

10.6 ~ 177 lb-in

1.2 ~ 20 N·m

Round Shaft (no Gear)

48 ~ 103 oz-in

340 ~ 730 mN·m

*Torque and Speed vary based on input voltage and frequency, please review product specifications for details.


 

Worldwide Standard AC Motors

Safety Standards for Safe, Reliable Operation

All World K Series models have a built-in overheat protection device and conform to major international safety standards. UL/CSA, CE Marking (Low Voltage Directive), models certified under CCC (China Compulsory Certification system) are also available.

Motor Overheat Protection Device

Thermal Protector:
A built-in feature of all motors with a frame size of 2.76 in. (70 mm) or more.
Impedance Protection:
Implemented on all motors with a frame size of 2.36 in. (60 mm) or less.

Global Voltage Specifications

The World K Series supports the power supply voltages used in major countries. Motors meeting the local voltage standard are readily available in major countries in Europe, Asia and North America.

The Motor Bearing Life is Twice as Long as Conventional Type

A motor's life is determined by its bearing. We adopted high-performance bearing grease to lubricate this important component. As a result, the bearings of the World K Series motors last twice as long as conventional bearings.
[Excluding 1 W (1/750 HP) and 3 W (1/250 HP) types.]

Gear Types

Long Life, Low Noise
GN-K / KA Gearhead

Long Life
GE-S Gearhead

Right-Angle 
Worm Gearheads

GN-S Gearhead GE-S Gearhead Right-Angle Gearheads

Long Rated Life of 5,000 Hours

Long Rated Life of 10,000 Hours

Ideal Space-Saving Solution

Hollow Shaft and Solid Shaft Types are Available

Applicable Products:
6 W (1/125 HP) up to 40 W (1/19 HP)

Applicable Products:
60 W (1/12 HP) or 90 W (1/8 HP)

Applicable Products:
25 W (1/30 HP) up to 90 W (1/8 HP)

 

 

Electromagnetic Brake

  • 6 W (1/125 HP)
  • 15 W (1/50 HP)
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)

These motors have a "power off" activated type electromagnetic brake to hold the load in position when the power is cut off.

Ideal for Applications Required Load Holding

This configuration is ideal for vertical applications where the load must be held.

Vertical Application

Brake Pack

Brake Pack

The SB50W provides instantaneous stop, bi-directional operation and electromagnetic brake control functions integrated into one unit. This brake pack can sense when the thermal protector is opened, ensuring the safety of your equipment. For greater convenience, a function has been added to reset alarms using an external signal.


 

 

Flexible Couplings

These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.

 

Mounting Bracket

Mounting Bracket

This is an aluminum die cast mounting bracket for geared motors.

Long, horizontal holes make it easy to make fine adjustments during installation.

 

System Configuration

System Configuration


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.




©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved