Low Power Consumption AC Axial Fans - EC Fans - EMR Series

EMR Series Fan 200 mm

Low Power Consumption AC Axial Fans - EC Fans - EMR Series

The EMR Series fans are equipped with a brushless motor and feature low power consumption, low heat generation, large air flow, and high static pressure. These AC input fans are offered in 180 mm or 200 mm frame sizes and have an estimated life up to 60,000 hours. Available with alarm and variable speed functions.

  • Single-Phase 100-120 VAC, Single-Phase 200-240 VAC/Three-Phase 200-240 VAC
  • Available in 7.09 in (180 mm) and 7.87 in (200 mm) frame sizes
  • Available in Standard Speed and High Speed Types
  • Equipped with a brushless motor, low power consumption, low heat generation, large air flow, and high static pressure
  • Estimated life up to 60,000 hours
  • Same characteristics for 50/60 Hz worldwide
  • Alarm and variable speed functions available

Axial Fan Lineup

Output Power

Speed Type

Power Supply

Options

Max Air Flow

Max. Static Pressure

EMR Series AC Fan 180 mm

EC Fans
EMR Series 180 mm

Standard

 

Single-Phase 100-120 VAC
Single-Phase 200-240/Three-Phase 200-240 VAC

Low-speed alarm

318 CFM

9.0 m3/min

0.618 inH20

154 Pa

Variable Speed

EMR Series AC Fan 200 mm

EC Fans
EMR Series 200 mm

Standard

Single-Phase 100-120 VAC

Low-speed alarm

473 CFM

13.4 m3/min

0.96 inH20

240 Pa

High-Speed

710 CFM

20.1 m3/min

1.17 inH20

290 Pa

Variable Speed

Brushless Motor Equipped to Save Energy and Increase Performance

The EC fan EMR Series equipped with a brushless motor is high efficiency, high performance cooling fan with energy saving, long life, low noise, and lightweight features. The fan with low-speed alarm improves equipment reliability, and the variable speed operation enables further energy saving and noise reduction. It also contributes to solving issues such as the need to cool as efficiently as possible with a single lightweight fan, while also reducing electricity costs and other costs.

The Effects of Using the EMR Series

Annual Power Consumption (Compared to frame size 200 mm fans)

  Power Consumption (kWh/year) CO2 Emissions (kg/year) Electricity Costs (dollars/year)

Conventional Products

306

200

$62.82

EMR Series

438

140

$43.96

  • Calculated with daily operating hours at 24 hours, operating days per year at 365 days, the electricity-CO2 emission factor at 0.457 kg-CO2/kWh, and electricity rate of 22.68 JPY/kWh (converted to USD dollars as of January 15, 2026).
  • Comparison between EMR2090-A and MRS20-BUL


EC Fan
EMR Series

Power Consumption

Reduced by 132 kWh/year

 

CO2 Emissions

Reduced by 60 kg/year, approximately 30%

 


Power Consumption Reduced by Up to 48%*

By using brushless motors, power consumption is greatly reduced compared to conventional products, while having the same characteristics. Furthermore, the brushless motor generates low heat, the heat generated by the fan drive circuit can be reduced. In addition, the same characteristics can be achieved regardless of what frequency is used.

*Comparison between conventional products at 50 Hz and EMR Series with frame size 200 mm at rated speed

Frame Size 180 mm

Specifications Comparison

Applicable Products EMR Series
(EMR1865-A)
Conventional Products*
50 Hz
External View EMR1865-A EMR Series AC Axial Fan Conventional Products 50 Hz

Power Consumption [W]

29

37

Rotation Speed [r/min] 3000 2720
Maximum Air Flow [m3/min] 9.0 8.2
Maximum Static Pressure [Pa] 154 149

Noise [dB (A)]

55

59

*MR18-BC with finger guards (FG18D) attached on both sides.

Air Flow Characteristics Comparison

EMR1865 Air Flow Comparison


Frame Size 200 mm

Specifications Comparison

Applicable Products EMR Series
(EMR2090-A)
Conventional Products*
50 Hz
External View EMR2090-A EMR Series AC Axial Fan Conventional Products 50 Hz

Power Consumption [W]

39

75

Rotation Speed [r/min] 2800 2850
Maximum Air Flow [m3/min] 19.9 13.2
Maximum Static Pressure [Pa] 275 221

Noise [dB (A)]

57

56

*MRS20-BUL

Air Flow Characteristics Comparison

EMR2090 Air Flow Comparison


High Speed Type with Cooling Capacity Equivalent to Larger 250 mm Frame Size*

It greatly exceeds the air flow of conventional AC axial flow fans and has cooling capacity equivalent to a fan with a frame size 250 mm which is one size larger. Solve thermal problems with customer equipment caused by high heat generation and high density.

*High speed type is applies to products with a frame size 200 mm.


Size Comparison

Applicable Products EMR Series
(EMR2090H-A)
Product to Compare*
50 Hz
External View EMR2090-A EMR Series AC Axial Fan Product Fan to Compare 50 Hz

Size

200 mm - 90 mm thick

250 mm - 120 mm thick

*MRE25-en

Air Flow Characteristics Comparison


Long Life With Estimated Life of 60,000 Hours (Approx. 6 years)

EMR Series axial fans use brushless motors to consume less power and generate less heat. This leads to fewer fan replacements, reduced maintenance costs, and a long lifespan of an estimated 6 years or 60,000 hours.

EMR Series Estimated Life

Frame Size Estimated Life [Hours]

180 mm

40,000

200 mm

60,000

Life Comparison Between Conventional Products and EMR Series (Example)

*Estimated life is calculated based on rated voltage, rated speed, maximum air flow, 60 °C, and life of bearing grease and electrolytic capacitor.


Mass Reduced by Approximately 40%

The compact and powerful brushless motor has considerably less mass than conventional products.

Its light weight facilitates fan installation and replacement.

Frame Size Mass [kg]
EMR Series
Current Products
180 mm

1.3

2.2*

200 mm

1.6

2.5

*The current product with a frame size 180 mm mass is the value with two finger guards attached.


Energy Saving and Low Noise Can be Achieved by Adjusting Air Flow

Fans with variable speed function* can adjust the air flow of the fan.
Power consumption and noise can be reduced by appropriately adjusting the air flow.

*The products equipped with variable speed function are applicable to variable speed types with low-speed alarms with a frame size of 180 mm (EMR1865-□) and 200 mm (EMR2090VMH-A).

Air Flow - Static Pressure Characteristics for Frame Size 200 mm (Reference Values)

Air Flow Static Pressure Characteristics for 200 mm EMR Series

Rotation Speed
[r/min]
Maximum Air Flow
[m3/min]
Maximum Static Pressure
[Pa]
Power Consumption
[W]
Noise Level
[dB (A)]

4200

19.9

275

102

67

3200

15.1

275

50

61

2100

9.8

133

19

53


Speed Setting Method

Rotation speed can be set as follows. Products with a frame size of 180 mm can perform 2-speed operation*1 with ON/OFF switches, etc. Please refer to the operating manual for details.

Frame Size Rotation Speed [r/min] Variable Speed Operation
External Speed Potentiometer
(Sold separately)
0~20 kΩ
External DC Voltage*2
0~5 VDC
External PWM Signal*2
Duty 0~100 %
Speed Controller
(Sold separately)
180 mm

500~3500

•

•

•

-

200 mm

(Variable speed type with low-speed alarm)

1400~4200

-

-

•

•

*1 Can be set using an external speed potentiometer (sold separately), external DC voltage, or external PWM signal.
*2 Not supplied.


Fan With Low-Speed Alarm* Improves Equipment Reliability

The alarm output function is activated when the rotation speed drops due to unexpected circumstances such as end of service life of the cooling fan or by the ingress of foreign particles, etc.
This makes it possible to replace the fan before it comes to a complete stop.
Even if the cooling capacity of the fan is reduced, the impact on the equipment can be minimized, contributing to improved reliability of the equipment.

*Products equipped with the low-speed alarm function are applicable to low-speed alarm types and variable speed types with low-speed alarms with a frame size of 180 mm and 200 mm.

Low Speed Alarm Output

Thermostat

Thermostat

Thermostats automatically perform ON/OFF fan control in accordance with the temperature fluctuation inside the equipment. It helps improve the equipment's "environmental" performance relative to energy savings, noise reduction, etc.

Type

Item

Centigrade (°C)

AM2-XA1

 

External Speed Potentiometer

External Speed Potentiometer

Use to adjust EMR Series 180 mm axial fans speed.

 

Fan Speed Controller

Fan Speed Controller

Adjust EMR Series 200 mm axial fans rotation speed with this speed controller.

 

Finger Guards

Finger Guards

Finger guards prevent fingers or foreign objects from entering the fan. Finger guards are mounted to the fan frame using bolts.

Fan Size

Finger Guard

7.87 in. (200 mm)

FG20D

 

Power Supply Cables

EMR Series 180 mm AC Axial Fans Power Supply Cables

For use with EMR Series 180 mm AC axial fans, Single-Phase 100-120 VAC, Single-Phase 200-240/Three-Phase 200-240.

Fan Size

Item

Length [m (ft.)]

7.09 in. (180 mm)

CC01AC03N

 

[1 m (3.3 ft.)]

CC02AC03N

 

[2 m (6.6 ft.)]

CC03AC03N

 

[3 m (9.8 ft.)]

CC01AC04N

 

[1 m (3.3 ft.)]

CC02AC04N

 

[2 m (6.6 ft.)]

CC03AC04N

 

[3 m (9.8 ft.)]

 


System Configuration

System Configuration


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads

 


Limited Time Overstock Sale
Videos

More cooling fan videos...

Thermostat
Fan Speed Controller


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved