Robot Controllers


Integrated Robot Controller & Drivers

MRCU Integrated Robot Controller & Drivers

 

MRCU Series Robot Controller & Drivers

  • MRC01 and AZ Series mini Driver (up to 8) in a single package
  • Equivalent to A4 size (300 mm × 180 mm × 80 mm) for space saving
  • Controlled via EtherNet/IP or I/O
  • Easy wiring reduces the risk of mis-wiring
  • Fewer parts to be purchased

EtherNet/IP

EtherNet/IP™ is a trademark of ODVA.

Robot Controller

MRC01 Robot Controller

 

MRC01 Robot Controller

  • Requires one AZ Series driver per axis (sold separately)
  • Easily introduce custom-built robots to existing systems
  • Controlled via EtherNet/IP or I/O
  • Number of Control Axes: 8 axes max* (*Only one robot can be controlled by MRC01)
  • Easy setup even for beginners (no ladder logic)
  • Experience the "MRC Studio" programming software (trial version) before purchase

EtherNet/IP

EtherNet/IP™ is a trademark of ODVA.


Cartesian Robot Controller

MRC01-C Cartesian Robot Controller

 

MRC01-C Cartesian Robot Controller

  • Dedicated controller for Cartesian Robot
  • Requires one AZ Series driver per axis (sold separately)
  • Easily introduce custom-built robots to existing systems
  • Controlled via EtherNet/IP or I/O
  • Easy setup even for beginners (no ladder logic)
  • Experience the "MRC Studio" programming software (trial version) before purchase

EtherNet/IP

EtherNet/IP™ is a trademark of ODVA.

Videos
Engineering Notes



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved