Stepper Motor Linear Actuator Attachment

Stepper Motor Linear Actuator Attachement

Stepper Motor Linear Actuator Attachment

The Mounting Adapter for Linear Actuators is a linear motion mechanism with a lead screw and resin nut. It saves space and reduces design time compared to a custom-built mechanism. Use with 2-Phase and 5-Phase stepper motors PKP Series frame size 28 mm and 42 mm.

  • Linear motion mechanism with a leadscrew and a resin nut
  • Easy installation without the need of coupling to an Oriental Motor stepper motor
  • For the 30 mm frame size, thrust and self locking force are both at max. 40 N
  • For the 42 mm frame size, thrust and self locking force are both at max. 100 N

Product Lineup

Frame Size
(mm)

Drive Method

Lead
(mm)

StrokeĀ 
(mm)

Permissible Speed (mm/s)

Permissible Thrust Load (N)

Repetitive Positioning Accuracy (mm)

30 mm
Linear Screw Attachment

Lead Screw

2 mm

50

30

40

Ā±0.05 mm

100
9 mm

150

135

200

42 mm
Linear Screw Attachment

2 mm

50

30

100

100
12 mm 200

80 mm/s

180 mm/s

50 N (0 to 180 mm/s)

100 N (0 to 80 mm/s)

300


 

Thrust Force of 100 N for 42 mm

Thrust Force 100 N for 42 mm

Self-Locking Force 100 N (Lead 2 mm) Capable of Load Holding

It can be used for load holding applications that require the prevention of movement caused by the load's own weight.

Self-Locking Force 100 N (Lead 2 mm)

The phenomenon in which a screw shaft becomes immobile due to friction caused by moving the nut externally is called self-locking.


Compact Design Allows for Quicker Equipment Development

By using a mounting adapter for linear actuators, space is saved due to the reduced number of parts. The amount of time required for installation and accuracy adjustment can also be reduced. This allows for equipment startup in a shorter time

Compact Design

Axial Load Can Be Applied Directly

Axial Load Applied Directly

Wide Variety of Motors and Drivers to Provide More Reliable Motion

Motors with additional functions, such as with encoders and electromagnetic brakes, can be used in combination with drivers that have low vibration and noise.
The low-vibration drive contributes to a reduction in wear of the nuts on the mounting adapter for linear actuators and extends the period of full lubrication.

Wide Variety of Motors and Drivers for More Reliable Motion

Application Examples

Horizontal Transportation

Horizontal Transportation

Vertical Syringe

Vertical Syringe

Rejection Mechanism

Rejection Mechanism

Diverter/Pusher

Diverter/Pusher

Vertical Transportation

Vertical Transportation

Gate Lift

Gate Lift


Stepper Motors
Stepper Motors
Linear Actuators



©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved