OVR Series SCARA Robots

OVR Series SCARA Robots

OVR logo

The OVR Series SCARA 3-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. SCARA (Selective Compliance Assembly Robot Arm) uses a parallel Z-axis combined with compliant X-Y axes to provide accurate movement in confined areas. The pedestal mount creates a small footprint and the SCARA robot is typically faster than a Cartesian Robot. Control with the MRCU Integrated Robot Controller & Drivers.

  • Approach narrow spaces (compared to general SCARA robots)
  • Lightweight and flat with chassis mass of 7.6 ~ 8.9 kg and a height of 137 ~ 223 mm
  • Transportable mass 3 ~ 10 kg
  • 2 moving range types: ±170 deg or ±360 deg
  • Simple dust-resistant structure available
  • The use of mounting brackets expands the operating range in the vertical direction

Robot Lineup

SCARA Robot

Maximum Reach (Horizontal)

Transportation Mass

Movable Range (1st Axis)

Power Input

Cover

3-axis SCARA OVR Robot
OVR Series 3-axis SCARA Robots
(Standard Type)

 

410 mm

3 kg

±170 deg.

24 VDC

 

 

Not Equipped

3-axis SCARA OVR Robot Omni-directional
OVR Series 3-axis SCARA Robots
(Full 360° Type)

 

460 mm

10 kg

±360 deg.

 

Equipped

3-axis SCARA OVR Robot
OVR Series 3-axis SCARA Robots
(Full 360° Type with Long Stroke)

 

700 mm

3 kg

SCARA Robots

SCARA (Selective Compliance Assembly Robot Arm) uses a parallel Z-axis combined with "compliant" X-Y axes to provide accurate movement in confined areas. The pedestal mount creates a small footprint and the SCARA robot is typically faster than a Cartesian Robot.

Oriental Motor's 3-Axis SCARA Robots combined with our MRC robot controllers and MRC Studio Software allow for simple control and performance in a complete robot solution.


 
Product Name

OVR3041K3-H

OVR3046K10-H OVR3070K3-H
External View

3-axis SCARA OVR Robot
OVR Series 3-axis SCARA Robots
(Standard Type)

 

3-axis SCARA OVR Robot Omni-directional

OVR Series 3-axis SCARA Robots
(Full 360° Type)

 

3-axis SCARA OVR Robot

OVR Series 3-axis SCARA Robots
(Full 360° Type with Long Stroke)

 

Features

 

Flat and lightweight
Low cost

 

Large transportable mass
Simple dust-resistant structure available

Long stroke
Simple dust-resistant structure available

Maximum Reach

 

410 mm

 

460 mm 700 mm

 

Maximum Transportable Mass

 

3 kg 10 kg 3 kg
Movable Range

 

1st Axis

 

±170 deg.

±360 deg. ±360 deg.
2nd Axis ±140 deg. ±170 deg. ±170 deg.
Cover - With cover With Cover

Flat SCARA Robot

Compared to general SCARA robots, the flat design allows the robot to handle narrow space, such as for attaching and detaching parts to and from equipment.

 

SCARA Robot Space Saving Design

OVR Series SCARA Robot OVR Series SCARA Robot Slim Profile Example

General SCARA Robot Typical SCARA Robot


Omni-directional movement shortens takt time

The Full 360° type is capable of omni-directional motion.


 

 


Simple Dust-Resistant Structure

Products equipped with a simple dust cover are available. This cover prevents foreign matter intrusion and reduces cable abrasion.

End Effectors

The EH Series of electric grippers and the DR Series of compact linear actuators, equipped with the αSTEP AZ Series, can be controlled as end effectors by the robot controller.

Electric Gripper EH Series

Robotic Grippers

  • Provides delicate, human-like grip for robotic applications
  • 2-Finger or 3-Finger Types

Compact Electric Cylinders DR/DRS2 Series

Linear Actuators

  • Provide precise push and positioning for robotic applications
  • Table or Rod Types


 

Selectable Installation Type

Both floor mounting and ceiling mounting are available.

Installation Type

Floor Mounting

 

Ceiling Mounting

 

Ease of Installation

Easy

• Robot needs to be inverted
• Requires a sturdy mounting base

Working Space

 

Pallets and other components need to be placed with consideration to the robot installation space

 

Usable space directly under the robot

Built-in Battery-Free Absolute Encoder

The αSTEP AZ Series (DC input) is used for all axes. No external sensors are required, simplifying the wiring. No battery is needed, so maintenance can be reduced. Absolute Mechanical Sensor

Self Maintenance is Possible

Electric actuators for each axis can be replaced by the customer. Reduces the maintenance burden (cost and time) after installation. Please contact Oriental Motor for replacement motor numbers, prices, and the replacement procedure.

Easy Setup Quickly

Easy Setup, Even for Beginners

The OVR Series small industrial robots can help reduce setup time because dimensional data, such as arm length, is already registered with the MRC Studio software.

Easy Setup, Even for Beginners

Say Goodbye to Ladder Logic! Operation Programming with Item Selection

Program creation uses a simple command selection format. Programs can be created intuitively, without requiring specialized knowledge such as ladder diagrams. The system supports a range of advanced motion control operations, including P-to-P, linear interpolation, circular interpolation, and arc motion, among others. Operating data is executed directly from a host controller via EtherNet/IP

Drag and drop commands, no ladder logic

Configuration of a Robot Vision System Using 2D Cameras

The robot controller is equipped with useful functions for operating the robot using load position and angle information acquired by the camera.

In order to integrate the 2D camera, MRC Studio is used to perform the calibration* in advance. The settings can be easily configured by simply following the on-screen instructions while looking at the illustrations, allowing for a reduction in the work hours necessary for correction.
*Up to two motors

Configuration of a Robot Vision System Using 2D Cameras

 

Simple Control with a Robot Controller

Knowledge of "Networks", "Ladder Programs", and "Kinematics operations" is needed to run robots.
OVR Series small industrial robots utilize a simple robot controller, making it easy to start up and control the robot, even without robot control experience. Simple Control with a Robot Controller

Product Line

 

  • MRC01 and AZ Series mini Driver (up to 8) in a single package
  • Equivalent to A4 size (300 mm × 180 mm × 80 mm) for space saving
  • Easy wiring reduces the risk of mis-wiring
  • Fewer parts to be purchased

 

Integrated Robot Controller & Drivers

MRCU Series

MRCU Integrated Robot Controller & Drivers

Robot Controller

  • Requires AZ Series Driver (one per axis) (sold separately)
  • Easy control in three steps: initial configuration, operation programming, and operation check
  • Controlled via EtherNet/IP™ or I/O

MRC01

MRC01 Robot Controller

Easy Setup with MRC Studio Programming Software

MRC Studio Free Download

  • Dedicated software that provides support from start-up to maintenance
  • Create operation programs from a PC to set and edit various parameters
  • Teaching and various condition monitoring functions available
  • *The MRC Studio software and EDS files can be downloaded from the Oriental Motor website.
  • *MRC Studio Simulator (free) is also available for robot operation checks before purchase.

 

MRC Reality (AR App for Mobile)

MRC Reality AR App for Mobile

We have an iPhone/iPad app that allows a robot to be seen in real space to simulate its operation. This simulator allows you to make the small robot OVR appear in the actual space and check its size and range of motion. Please use it to check the size and mechanism movement that are difficult to grasp from catalog information alone. Please contact our technical support for the details.

Use your smartphone or tablet
Download here for free

MRC Reality AR App for Mobile App Store QR Code

End Effector

The EH Series of electric grippers equipped with the αSTEP AZ Series can be controlled as an end effector by the robot controller. EH Series End Effector Product Line

Applications

The EH Series of electric grippers equipped with the αSTEP AZ Series can be controlled as an end effector by the robot controller.EH Series End Effector Applications

Fine Gripping Force Control

EH Series End Effector Applications

Fine current control allows the gripping force to be finely changed and adjusted.
Grips everything from delicate parts to slippery loads appropriately, gently or firmly as needed.

 

 

 

 

 

 

 

 

 

 


Mounting Brackets for SCARA

SCARA Mounting Bracket

These mounting brackets can be used on OVR Series 3-axis SCARA Robots.


 


Connection Cables

CCM010Z2ABF Connection Cable for AZ mini Driver

Contact technical support

 

*EtherNet/IP™ is a trademark of ODVA.

*The MRCU Series can also be operated with an I/O connection (without a host controller).

  • Additionally, a DC power supply and end effector are required
  • Cables are sold separately
  • CC09MRCU030 (3 m length) is available for the power supply cable.

Part Number Code

Example 1: Lifting the Robot Body

The height of the robot tip can be reduced, allowing the robot to approach narrow spaces. No horizontal barriers allow for omni-directional operation.

Installation Type: Floor-mounted, ceiling-mounted

Vertical Stroke: Short to medium (50~300 mm)

1

Small Robots OVR 3-Axis SCARA
OVR3070K3-H

2

Electric Lifting Columns EL Series
EL1210AZMK

Example 2: Robot Body Vertical Operation

The height of the robot tip can be reduced, allowing the robot to approach narrow spaces. Compatible with a wide range of vertical operations.

Installation Type: Wall-mounted *For the omni-directional type, some parts cannot be moved

Vertical Stroke: Short to long

 

1

Small Robots OVR 3-Axis SCARA
OVR3041K3-H

2

Mounting Bracket
PDG130-6

3 Actuator Manufactured by FESTO
EGC-HD-125-BS

Example 3: End Effector Vertical Operation

Compact vertical operation is possible.

Installation Type: Floor-mounted

Vertical Stroke: Short (30 mm)

 

 

1

Small Robots OVR 3-Axis SCARA
OVR3041K3-H

2

Mounting Bracket
PDG60-4

3 Compact Electric Cylinders
DR28T■■03-AZAKD
4 Electric Gripper EH Series
EH4-AZAKH

Example 4: End Effector Rotary Drive

The angle of the end effector can be changed, such as inverting the workpiece.

Installation Type: Floor-mounted, ceiling-mounted

 

1

Small Robots OVR 3-Axis SCARA
OVR3041K3-H

2

AZ Series Motors + Harmonic Drive Systems Gears
AZM24AK + CSF-8-■-2UP-SP-A

3 Mounting Bracket
PDG60-5
4 Robot Flange Adapter
P3F2
5 Electric Gripper EH Series
EH4-AZAKH

Let's Make Automation Work for You!

OVR Series Robot Support Lab

At the Robot Lab, you can experience hands-on testing using your own workpieces and go through the entire planning process from robot controller setup to programming. You can also see demonstrations of articulated and SCARA robots. Online consultations are available via PC or smartphone.

 

 

Chicago Lab Contact Information
Address: 2320 Touhy Ave, Elk Grove Village, IL 60007
Hours: 8:30 am – 5:00 pm CST

 

Robot Support Lab

What You Can Do at Robot Lab

Proof of Concept

We can conduct transport tests using your workpiece and end effector to verify if operation is possible. We can perform detailed verification, including checking if the desired operating speed and trajectory are achieved, providing consultations on gripper design, and robot sizing. In addition, we can help address any other concerns you may have about introducing robots into your operations.

Demonstration (On-site/Remote)

We are exhibiting typical industrial robots, including "articulated robots" and "SCARA robots," as well as composite demonstration units combining these types.

Demonstration (On-site/Remote)

Training Support

We offer training for OVR small robot operation, the MRC01 robot controller that allows for easy robot control, and the MRC Studio programming software. We offer product and programming consultations.

Training Support


Need Help Starting Your Automation Project? We're Here for You

Need a hand getting your automation project off the ground?

Our team of robot automation experts are ready to guide you - whether you're just starting out or looking to optimize an existing setup.

Book a free session with us to get your questions answered and discover the best solution tailored to your application.



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved