Medical Industry Applications

We offer motion control solutions to meet the unique needs of the medical industry. The meticulous precision and reliable performance of our motors are suitable for a variety of applications and can keep your equipment running flawlessly. Choose the products that best fit your specific application to achieve optimal performance.

Why leading medical manufacturers choose our motors:

  • Superior torque density in a compact footprint
  • Proven reliability with long service life
  • Precision control for accurate positioning or variable speed
  • Low noise and minimal vibration
  • Easy integration with standardized mounting
  • Excellent heat management for continuous operation


Product Selection by Application

Conveyor

Medical conveyor applications

Transporting sample vials quickly and precisely is critical in advancing medical diagnostics systems.

Peristaltic Pump

Peristaltic pump applicaitons

Delivering an accurate amount of fluid is crucial in various types of infusion pumps.

XYZ Gantry / Autosampler

XYZ gantry applications

Positioning an XYZ gantry system reliably improves efficiency for filling operations.

Pick and Place (Belt Pulley)

Pick and Place (Belt Pulley)

Designing a belt pulley system requires appropriate motors with the right permissible radial load to handle belt tension.

Syringe Pump

Syringe Pump

Pumping the exact amount of liquid needed is crucial for syringe pumps.

Index Table / Carousel

Index Table / Carousel

Indexing a batch of samples in a carousel requires high inertia handling capability, high accuracy positioning, and low vibration performance.



Engineering Notes
Download Product Literature
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved