Oriental Motor’s video content covers key engineering topics including stepper motors, servo motors, brushless DC (BLDC) motors, AC motors, electric actuators, industrial robots, axial and centrifugal fans, motion control software, and PLC integration. Learn how to select, configure, and apply motion control products across real-world applications. Our video collection includes detailed product demos, application examples, product details and how-to guides.
On-demand webinars and technical training videos are also available to help you further your understanding and stay up to date with the latest motion control technologies by Oriental Motor. Start learning now and streamline your next automation project with Oriental Motor.
In this video, we take you inside a real lab automation setup powered by advanced robotics and precision motion control systems. From SCARA robots to multi-axis stepper motor solutions, see how medical technology achieves speed, accuracy, and reliability.
1:59 minutes
Module 3 of 5 highlights workpiece visual inspection using Oriental Motor’s modular automation products. A compact 3-axis SCARA robot built with a DGII Series hollow rotary actuator enables efficient cable routing. The system features an AZ-equipped rack and pinion Z-axis, an EH Series electric gripper for tight spaces, and a DR Series electric cylinder for lightweight, space-saving performance.
1:05 minutes
See how Oriental Motor products enable AGV/AMR mobility in this 5th module of our automation series. Featuring the BLV Series R Type for smooth, battery-powered motion and compact AZ Series mini Drivers for precise, space-saving control—ideal for high-throughput workpiece assembly.
01:02 minutes
In module 4 of 5, see how Oriental Motor products enable high-speed workpiece disassembly. A parallel link robot powered by harmonic geared motors and the MRC01 Controller delivers agile motion. Compact AZ Series, EZS slides, and BMU Series motors ensure precise, space-saving, and energy-efficient operation.
01:03 minutes
In module 2 of 5, watch how Oriental Motor products enable efficient workpiece assembly and press fitting. The MRC01 Controller simplifies programming with palletizing, while EZS Series slides form a rigid cantilever setup. A DRS2 electric cylinder ensures precise press fitting, paired with an EH Series gripper for tight-space handling.
01:01 minutes
Discover the benefits of adopting the αSTEP AZ Series for loader/unloaders, transfer processes and machining processes in equipment that handle multiple processes.
01:14 minutes
See how an in-house SCARA robot built with AZ Series stepper motors automates pin assembly with a compact footprint. For help building smaller, lighter robots, ask us about our modular automation products.
02:22 minutes
This video shows how to assemble a SCARA robot using Oriental Motor's Alpha Step AZ Series family products.
00:08 seconds
Various Oriental Motor products can be used to automate different motion axes of a transport robot used in a modular automation factory, such as the wheel drive, conveying, indexing, lifting, or arm joint axes.
02:11 minutes
Cartesian robots can be used to apply the adhesive coating and can be manufactured in-house with Oriental Motor products such as EZS Series electric slide, EAC Series electric cylinder, DR Series compact electric cylinder, and the robot controller MRC01.
01:50 minute
Lifting equipment can be used to transfer parts and can be manufactured in-house with Oriental Motor products such as αSTEP AZ Series.
00:45 seconds
SCARA robots can be used to tighten screws and can be manufactured in-house with Oriental Motor products such as the DGII Series hollow rotary actuator, αSTEP AZ Series, DR Series compact electric cylinder, and the MRC01 robot controller.
00:52 seconds
Parallel link robots can be used to transfer parts and can be manufactured in-house with Oriental Motor products such as αSTEP AZ Series, L Series Rack and Pinion System, and the BLV Series R Type brushless motor.
00:43 seconds
Transport robots can be used to transfer parts and can be manufactured with Oriental Motor products such as BLV Series R Type compact, lightweight, and high-power brushless motors.
00:42 seconds
Vertical multi-articulated robots can be used to transfer and assemble parts and can be manufactured in-house with Oriental Motor products such as αSTEP AZ Series, EH Series Grippers, and the MRC01 Robot Controller.
01:43 minutes
This video showcases a custom 5-axis SCARA robot built with Oriental Motor’s hollow rotary actuators, harmonic geared stepper motor, compact cylinder, and gripper—all using the same drivers and battery-free absolute encoder.
01:28 minutes
Carbon neutrality is the balancing act between the emission and absorption of CO² and other greenhouse gases, which is closely related to the burning of fossil fuels for electricity generation. Oriental Motor offers tips for saving energy and resources anywhere automation is required.
04:32 minutes
Solutions for limitless automation. Introducing modular automation compatible products from Oriental Motor.
01:55 minutes
This screw tightening equipment application example demonstrates how various Oriental Motor drivers and motor products are used in actual manufacturing facilities.
01:22 minutes
This video demonstrates the different capabilities of Oriental Motor's motion control products and how they work together in an actual manufacturing facility.
01:22 minutes
This right-angle robot / elevation swivel unit utilizes a combination of multiple Oriental Motor motion control products working together to handle continuous work with a moving load.
01:44 minutes
Here is a system designed to move parts of various size using standard drive and motor technology. The system is comprised of several Oriental Motor products. Watch this video to learn how these individual Oriental Motor products work together to move the system.
01:28 minutes
This video shows how the AZ Series, paired with an IoT setup, monitors position changes to detect early signs of failure. By visualizing temperature and usage-related shifts, you can assess component health and boost productivity.
02:05 minutes
Stepper motor's precise positioning control enables accurate CCD camera alignment. Ideal for machine vision, inspection, and microscopy applications requiring stable, repeatable movement.
00:07 seconds
Stepper motors provide high torque at low speeds with minimal vibration, making them ideal for quick, short-distance positioning. Servo motors offer smooth operation for large inertial loads and belt mechanisms.
00:19 seconds
This video demonstrates a pick and place applicationusing three different products: Rotary actuator (DGII Series), compact linear actuator (DRS2 Series) and linear slides (EZS Series).
00:55 seconds
Designing automated equipment requires considering layout, environment, maintenance, and wiring, making motor selection and documentation time-consuming. Using linear and rotary actuators can simplify this process.
02:32 minutes
Oriental Motor offers AC motors for constant speed and AC or brushless DC systems for variable speed, higher speeds, and compact, high-torque needs in labeling and conveyors.
00:31 seconds
AC induction motors are ideal for conveyor systems that operate continuously in one direction. Cooling fans can be utilized to aid in the drying process for manufactured parts.
01:12 minutes
The hollow shaft right-angle gearhead saves space and eliminates couplings. Oriental Motor offers various options.
01:08 minutes
Oriental Motor provides AC motors for constant speed and AC or brushless DC systems for variable speed, higher speeds, and compact, high-torque needs in packaging and conveyors.
01:14 minutes
The FPW Series AC motors are IP67-rated, watertight, dust-resistant, UL recognized, and ideal for wet environments.
00:30 seconds
AC motors include single-phase motors, which require a capacitor, and three-phase motors, which don't.
02:21 minutes
Designing automated equipment involves factors like layout, environment, maintenance, and wiring, requiring significant time for motor and component selection. Using linear actuators can reduce this time and provide added benefits.
00:48 seconds
Need a motor built for your application? Explore custom motor solutions from shaft modifications to custom cable processing and integrated drive components, discover how Oriental Motor helps streamline machine design and manufacturing.
01:15 minutes
High-torque, 2-phase stepper motors and geared type stepper motors offer the optimum performance. In addition to high torque, the PKP series stepper motors offer more variety of electrical specifications, more frame sizes, encoder options and electromagnetic brake options for the right solution.
03:31 minutes
The CVD Series driver uses a closed-loop control system with an external sensor for precise positioning. If the desired position isn't reached, the system transitions from open-loop to closed-loop control for accurate position correction.
01:18 minutes
Position information from the encoder enables position monitoring and detection of displacement on the stepper motor. Learn how our compact encoder operates with usage examples.
01:14 minutes
The flat PKP Series stepper motor can be installed in a narrow space, saving space as a result. Compared to a motor of equivalent torque, the motor length is shorter by 15 mm.
01:16 minutes
The electromagnetic brake is located in the back and operates separately from the stepper motor. When the power is cut off, the electromagnetic brake holds the load in position. Learn how our power off-activated electromagnetic brake stepper motor works and the applications that can benefit from it.
01:43 minutes
Microstep performance comparison of PKP Series high resolution type.
01:28 minutes
High resolution type stepper motors provide high accuracy positioning that is effective for friction loads. Learn the difference between standard and high resolution type in this video, and how high resolution type motors are utilized in various applications.
02:13 minutes
The CVK Series SC speed control system combines a stepper motor, driver, and programmable controller. Speed, acceleration, deceleration, and current are set via driver switches, with easy control through the FWD (RVS) input.
01:23 minutes
The CVD driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package.
01:35 minutes
The αSTEP AZ Series hybrid step-servo motors combine precise absolute positioning performance with reduced maintenance requirements through their battery-free absolute encoder technology. Watch this video to learn how it can help simplify equipment operation, improve reliability, and eliminate the hassle of battery replacement.
01:52 minutes
This 8-axis demonstration uses AZ Series closed-loop stepper motors to simulate robotic finger movements and type on an optical keyboard. The demo showcases precise positioning, coordinated multi-axis motion, and smooth operation without motor tuning.
01:00 minutes
Watch a 6-axis robot arm powered by AZ Series closed-loop stepper motors guide a steel ball down a zig-zag spiral track
01:23 minutes
This 7-axis articulated robot demonstration is built entirely with AlphaStep AZ Series motors, actuators, and drivers. The demo highlights smooth, coordinated multi-axis motion while showcasing the flexibility of the AZ Series for custom robotic systems. Compact drivers can be mounted close to the motor, helping reduce wiring and simplify system design.
01:12 minutes
Oriental Motor's αSTEP Hybrid Step-Servo motors, actuators, and OVR small industrial robots are equipped with our battery-free absolute encoders, and their unified control architecture can simplify precision and reliability where it matters most, such as handling sensitive materials like wafers for the semiconductor industry.
00:58 seconds
The AZ Series offers an integrated stepper motor and driver solution, with the mini Driver supporting EtherCAT, EtherNET/IP, PROFINET, Modbus, and other field protocols for flexible design.
01:00 minutes
Gripper with load detection powered by Oriental Motor's AlphaStep Hybrid Control Systems AZ Series.
00:58 seconds
Gripper with variable speed powered by Oriental Motor's AlphaStep Hybrid Control Systems AZ Series.
00:54 seconds
Gripper demonstrating squeezing capability, powered by Oriental Motor's AlphaStep Hybrid Control Systems AZ Series.
00:56 seconds
The AZ Series is suitable for rack and pinon mechanisms, such as a lift.
01:09 minutes
The AZ Series AC input driver requires wiring for both AC and DC power supplies. This video explains how to properly wire both power type.
03:03 minutes
In this video, we will explain how to connect a 24 VDC power supply to an AZ Series DC input driver.
01:19 minutes
AZ Series Closed Loop Stepper Motor video example of restarting after an emergency power shut down or outage using stored data FLEX driver type.
00:37 seconds
How to set the Home position with the all new AZ Series stepper motor with the newly developed absolute mechanical encoder.
00:54 seconds
The AZ Series stepper motor offers high efficiency, low vibration and incorporates our newly developed Mechanical Absolute Encoder for absolute-type positioning without battery back-up or external sensors to buy.
03:32 minutes
This stainless steel motor is designed for high-pressure, high temperature washdown environments and is rated IP69K for superior protection. Ideal for applications with strict hygiene requirements, such as food processing, pharmaceutical manufacturing, and packaging systems; it offers excellent corrosion resistance and long-lasting durability.
00:38 seconds
This application example highlights the use of stainless steel brushless motors in meat processing equipment. The motors provide stable operation for meat slicers and enable high-pressure washdown cleaning when used on conveyor systems, helping improve hygiene, reliability, and maintenance efficiency..
00:41 seconds
See the MVC01 Mobile Robot Controller in action as it controls an autonomous mobile robot (AMR) powered by BLV Series R Type brushless motors. In this demonstration, the robot navigates a predefined route while a LiDAR sensor continuously monitors its surroundings.
00:56 seconds
Omnidirectional control in action. The Mecanum Wheel conveying cart moves seamlessly along edges, within confined areas, and diagonally—enabled by mecanum wheel technology and powered by BLV Series R Type motors.
00:58 seconds
Precision and resilience in motion. The 2-wheel BLV R-powered AGV navigates a defined path, handles uneven surfaces, and, after being manually rotated, automatically returns to the last recorded position.
00:46 seconds
Explore the BLH Series brushless DC motor system engineered for efficiency, control, and flexibility. Featuring strong speed stability, flat torque characteristics, and multiple gearhead and driver configurations, BLH is a practical, cost-effective solution for modern automation applications.
01:00 minute
Our 750 W (1 HP) brushless motors and gearmotors are compact, efficient, closed-loop solutions that work with popular VFDs like ABB, Fuji, Mitsubishi, and Rockwell. Easily downsize your machine footprint and boost performance without replacing your existing VFD.
01:51 minutes
Brushless motors are smaller, lighter, and more efficient than AC induction motors, enhancing transport conveyors by saving space, reducing weight, conserving energy, and ensuring speed consistency. With high IP ratings and optional H1 food-grade grease, they're ideal for food machinery.
02:09 minutes
Looking to maximize space and reduce operating expenses? The compact and efficient BLS Series brushless motors and drivers are easier to install in tight spaces and significantly reduce power consumption when compared to AC motors.
00:55 seconds
Brushless motors, like the BLV Series R Type, are ideal for AGV/AMR designs due to their compact, lightweight, and maintenance-free nature. They offer smooth performance, positioning, and support common communication protocols. Watch this video to learn more about this new Oriental Motor product and its benefits for your next project.
01:32 minutes
The BMU Series brushless DC motor and driver offer easy setup with plug-in cables and screw-less connectors—no soldering needed. Just switch to "RUN" to start, "STAND-BY" to stop, and use the driver switch to change rotation direction.
00:34 seconds
Oriental Motor's BLDC motors offer up to 970 lb-in of torque in a compact design, with power from 15W to 400W. They deliver flat torque across speeds and come with gear options, brakes, and stable lead times.
00:30 seconds
The BMU Series offers a speed range of 80–4000 r/min, allowing flexible gear ratios and torque. It's a great alternative to servo, brushed, or AC inverter-driven motors.
01:04 minutes
The Oriental Motor Brushless DC Motor and Speed Controller enable easy speed control and multiple speed settings in an inspection machine, providing flat torque across a wide range.
00:28 seconds
The BMU Series combines a compact, high-efficiency BLDC motor with an easy-to-use speed controller, featuring the latest technology for optimal performance.
02:37 minutes
Module 1 of 5 features workpiece transfer and alignment using Oriental Motor’s modular automation products. A custom AZ Series vertical articulated robot arm handles transfers, while the DGII Series rotary actuator supports cable routing and high-load stability.
01:04 minutes
Alarm output and torque limiting capabilities with brushless DC motor feedback control of the BLE2 Series brushless DC motor and driver packages.
02:03 minutes
Brushless DC motors use feedback control for accurate speed control. Being compact, lightweight and high powered makes it a versatile choice for all types of application.
01:05 minutes
The new connector allows screw-free motor-to-driver connection with a lock lever. The motor features IP66 protection with internal gaskets and O-rings for water and dust resistance.
01:11 minutes
The BLE2 and BMU Series brushless DC motor speed control systems both use the same motor. The underlying differences are in the drivers. Here, our Engineering Manager, Bryan, demonstrates the key differences between the two unique speed control systems.
09:57 minutes
This video showcases two BMU Series brushless DC motors operating in a dual-axis synchronous setup, precisely regulating conveyor belt speed within ±0.2%. Ideal for applications requiring consistent and synchronized motion, the BMU Series ensures reliable, high-performance speed control.
00:46 seconds
3-Phase induction AC motor vs. BLE2 Series brushless DC motor.
00:30 seconds
In this video, we set up a test to demonstrate the noise reduction from a BLH Series brushless motor by using a driver with the advanced sinusoidal drive method (vector control) versus a driver with the basic trapezoidal drive method.
02:51 minutes
By installing a rotary encoder on a mechanism, a preventative maintenance system for that mechanism can be created. Rotary encoders enable precise control in various applications—paper feeds, testers, visual inspection devices, transfer devices, and security camera positioning.
01:44 minutes
A compact, high-resolution magnetic incremental encoder has been released. This new model features a slim, lightweight design with resolutions up to 2000 pulses per revolution.
01:18 minutes
This video shows how to properly assemble a motor and gearhead for smooth, optimal performance.
00:43 seconds
This video showcases the DSC Series AC motor speed controller, featuring 4 customizable operating profiles.
01:00 minutes
Learn how to properly install a standard AC motor onto a mounting bracket.
01:07 minutes
Compact AC standard high efficiency three-phase induction motors.
02:26 minutes
This video demonstrates how to wire and operate a KII Series AC induction motor with electromagnetic brake option.
04:04 minutes
This video demonstrates how to wire and operate a KII Series AC induction motor when controlling the electromagnetic brake independently from the motor.
04:12 minutes
This video demonstrates how to wire and operate a KII Series AC reversible motor.
04:01 minutes
This video demonstrates how to wire and operate a KII Series AC induction motor.
03:38 minutes
This video demonstrates how to wire and operate a 3-phase KIIS Series AC induction motor.
04:56 minutes
The principle of Arago's disk can be explained by "Fleming's Right Hand Rule" and "Fleming's Left Hand Rule".
01:02 minutes
The KIIS Series is a next-gen, high-efficiency AC motor with robust parallel shaft gears for enhanced performance.
02:41 minutes
The KII Series is Oriental Motor's latest compact AC motor, built on decades of innovation since the H Series in 1951.
01:29 minutes
Torque motors deliver high starting torque and stable operation across a wide speed range, especially at low speeds or when stalled.
00:48 seconds
FPW Series geared induction motors are IP67-rated, watertight, and dust-resistant, suitable for use in splashing water environments.
00:35 seconds
01:47 minutes
00:54 seconds
The 3-finger αSTEP EH Series electric gripper with AZ Series is perfect for gripping spherical, cylindrical, and deformable workpieces. This video showcases its versatility with various objects of different sizes and materials.
01:30 minutes
One of the features of the 3-finger type αSTEP EH Series electric gripper, AZ Series equipped, is large permissible axial load capacity. This make the EH Series suitable for applications with large workpiece masses.
00:19 seconds
This video shows how each claw of the 3-finger type αSTEP EH Series electric gripper, AZ Series equipped, opens and closes while rotating.
00:31 seconds
Motors provide excellent control and are widely used in automation. Oriental Motor offers linear and rotary actuators that combine motors with components like ball screws and belts to convert rotation into motion for various applications.
00:40 seconds
Compact linear actuators feature a stepper motor integrated with a ball screw. An ideal actuator for pushing and pulling small loads or find-tuning applications. A wide range of frame sizes and features are available.
00:36 seconds
The DRS is a high-precision ball screw integrated with an AZ Series stepper motor and driver for continuous linear motion. The DRS2 Series offers a compact, space-saving design with reduced wiring.
01:14 minutes
Oriental Motor's compact linear actuators perform push-motion operations with adjustable force and timing, ideal for high-precision, micro-positioning, and repetitive closed-loop motion applications.
01:14 minutes
Oriental Motor’s DG II hollow rotary actuators use precision gears and a unique adjustment mechanism to eliminate backlash, achieving ±15 sec. repeatability and 2 arc min. lost motion—ideal for high-accuracy positioning.
00:39 seconds
Oriental Motor has various linear and rotary actuators consisting of a motor assembled with the necessary mechanical components to meet the various needs of automated equipment.
00:40 seconds
This industrial training product is designed to facilitate learning of industrial robot concepts from both mechanical and software perspectives and is intended for use in industrial environments, including industrial training simulators; therefore, it is outside the scope of ANSI/CAN/UL 3300.
2:33 minutes
This demonstration provides an example of how servo motors and electric linear slides can be integrated to create a compact automated storage solution for factory automation and material handling applications.
03:05 minutes
Watch how Oriental Motor's motion control products work together to automate the complete pick-and-place process—from transporting parts to accurate placement.
03:57 minutes
Watch how motion control technology can help optimize material storage while supporting labor-saving and productivity improvement initiatives in today's manufacturing environments.
03:49 minutes
See how AGV technology can simplify factory logistics, support flexible manufacturing layouts, and help reduce the design and implementation burden often associated with factory automation projects.
03:14 minutes
See how the OVR Series 3-axis SCARA robot and EL Series electric lifting column combine to automate workpiece transfer with smooth, coordinated motion. Together, they provide smooth, repeatable motion for material handling and machine automation applications.
1:01 minutes
Compare two OVR Series industrial robots performing the same pick-and-place application using the EH Series three-finger electric gripper. This demonstration showcases how the OVR3 SCARA robot and OVR4 articulated robot each provide reliable handling of the same task while offering different motion characteristics to meet a variety of automation requirements.
0:55 seconds
This demonstration showcases precise positioning, coordinated six-axis motion, and repeatable performance for assembly, machine tending, and other precision handling applications where accuracy and consistency are critical.
01:17 minutes
This video demonstrates how two OVR Series robots work together to perform a complete bottle handling process—from unpacking and vision-based cap detection to capping and repacking. The system integrates a vision camera, PLC communication, and robot control to enable accurate positioning and synchronized operation.
01:27 minutes
This video introduces the flexible installation options of the OVR Series 3-axis SCARA robot. By mounting the robot to the ceiling instead of the floor, more of the workspace on the floor can be used effectively.
01:41 minutes
Oriental Motor's αSTEP Hybrid Step-Servo motors, actuators, and OVR small industrial robots are equipped with our battery-free absolute encoders, and their unified control architecture can simplify precision and reliability where it matters most, such as handling sensitive materials like wafers for the semiconductor industry.
00:58 seconds
Experience the OVR Series SCARA 3-Axis Robot — precision motion in a compact, flat-profile design. This video showcases its omni-directional movement, versatile installation types, and lightweight, cost-effective build.
00:54 seconds
This is a motion comparison of the compact OVR 3-axis horizontal articulated robots (SCARA robots). It highlights the improved cycle time (takt time) of the Full 360° type SCARA robot compared to the standard SCARA robot (37% reduction).
00:40 seconds
Experience MRC Reality, a free app for smartphones, tablets, and HMDs, that lets you visualize and interact with full-sized robots to assess movement space and test operations before installation.
02:13 minutes
The OVR SCARA Robot is a small industrial robot that combines αSTEP AZ Series Hybrid Step-Servo motors—equipped with battery-free absolute sensors—with arm components. This video shows how accessories can facilitate quick installation of SCARA robots or additional components like end-effectors.
05:01 minutes
This video showcases an automated grease application system using the MRC01 controller and OVR Series robotic arms. With DGII rotary actuators and EZS electric sliders, it ensures consistent results, reduces variability, and supports multi-product production with automatic dispenser changes.
01:28 minutes
This video showcases an automated system with precise pressurization, inspection, robotic packing, and automatic bucket replacement. The MRC01 controller enables easy programming, while OVR robots feature replaceable parts to reduce downtime and maintenance.
02:52 minutes
The OVR SCARA Robot is a small industrial robot that combines αSTEP AZ Series Hybrid Step-Servo motors—equipped with battery-free absolute sensors—with arm components. It's ideal for automating in areas where conventional industrial robots are too large or too costly overall.
03:56 minutes
The DGII Series hollow rotary actuators have been added to the UR+ ecosystem. It's easy to configure with URCap. The rotary table mechanism can be moved in conjunction with the robot.
01:53 minutes
Fanuc's CRX Series collaborative robot is now compatible with the DGII Series hollow rotary actuator, which can rotate in sync with the robot. With the required Tablet TP and plugin software, the actuator can be easily controlled through the pendant.
02:01 minutes
MRC01 links to the host controller using EtherNet/IP™ for direct control. You can easily introduce OVR Series robots or in-house robots without making significant changes to the control system for existing equipment.
01:14 minutes
The OVR articulated robot, shown in the bottom-right, uses a 3-finger gripper to move the part to the cleaning station after the top-left robot picks it from the conveyor, rotates it, and places it on the table. After cleaning, the part is returned to the conveyor.
00:38 seconds
The MRC01 robot controller supports easy programming and control of in-house designed custom built robots with 3 simple steps: Initial Setup, Operating Programming and Operational Checking.
01:12 minutes
The OVR Series is a compact, lightweight industrial robot easily controlled by the intuitive MRC01 controller for simple multi-axis automation. Select motors can be replaced, helping reduce maintenance costs.
03:02 minutes
The connection between the MRC01 and host system is controlled directly via EtherNet/IP™. Custom-built robots can be added easily, without the need to make major changes to the control system from the existing equipment.
01:47 minutes
Create just the right automation solutions for your needs and achieve the intended motion. Intuitive icon-based controls allow for easy operation of the robot without the need for a ladder logic.
02:16 minutes
A 7-axis articulated robot demonstration using only AlphaStep AZ Series motion control products.
01:59 minutes
This robotic arm demo utilizes products from our AZ Series AlphaStep Hybrid Control System family of products, including the new AZ Series Compact Driver. Our Engineering Manager Bryan demonstrates and goes over the key components that make up and drives our 7-axis articulated robot arm.
08:07 minutes
A compact and lightweight parallel Delta robot that uses AlphaStep AZ Series line of product: 3 AZ Series with harmonic gear stepper motors and 1 EtherCAT compatible multi-axis driver.
01:05 minutes
Closed loop stepper motor unit AZ Series with absolute sensor in action within a robot arm application.
01:23 minutes
Thermostats automatically control fan ON/OFF based on temperature fluctuations, improving equipment performance in terms of energy savings and noise reduction.
00:26 seconds
The different types of thermal management and their applications.
01:23 minutes
Axial fans use a propeller to generate airflow along the axis of rotation, making them ideal for applications requiring ventilation and cooling.
02:40 minutes
Various accessories will help you improve the safety and utility of fans. We recommend our fan kits, which combine the fan and necessary accessories in a convenient package.
01:34 minutes
Enclosure fans provide exhaust or suction airflow, offering easy installation, superior ventilation, and protection against dust, moisture, and foreign objects.
01:34 minutes
The MEXE02 Product Support Software offers complete control over Oriental Motor motion control products. This video highlights its versatility.
03:52 minutes
By using figures to depict movements, we will explain how to configure the data for a positioning operation activated by a sensor.
05:49 minutes
This video demonstrates how we use the MEXE02 support software to configure the wrap function settings on the DGII Series rotary actuator driver.
04:10 minutes
In this video, we will explain how to configure the data for a wrap function parameters on an AZ Series driver.
04:10 minutes
In this video, we explain an operation that utilizes the wrap function in an AZ Series driver.
01:45 minutes
An automatic constant feeding operation is a motion that repeats the same position distance. By using figures to depict movements, we will explain how to configure the data for an automatic constant feeding operation.
02:41 minutes
Learn how to use the MEXE02 support software to configure the stored data in an AZ Series driver.
03:06 minutes
With a push motion operation, the motor can continuously apply a set force against an object as shown. We will explain how to configure the data for a push motion operation.
02:35 minutes
We will explain how to use the MEXE02 support software to configure the data for a repeated round-trip operation with infinite cycles.
03:40 minutes
This video will demonstrate how to configure the data for a repeated round-trip operation, between 2 to 255 cycles.
04:46 minutes
This video will demonstrate how to configure the data for a repeated round-trip operation up to 100,000,000 cycles.
04:37 minutes
This video will explain how to configure data for a round-trip (return trip) operation using an AZ Series driver.
03:15 minutes
By using figures to depict movements, we will explain how to configure the data for a variable speed operation with linked data.
02:53 minutes
A palletizing operation is a motion that utilizes repeated round-trip operations. The amount of travel increases with every strip. In this video, we will explain how to configure the data for a Palletizing Operation.
05:43 minutes
By using figures to depict movements, we will explain how to configure the data for a round-trip operation that uses push motion to automatically return to the home position.
06:31 minutes
For MEXE02 software instructional videos for RKII Series or AR Series, please visit our YouTube channel.
This is an introduction video to installing and using an EDS (Electronic Data Sheet) file for an αSTEP AZ Series network type driver with EtherNet/IP communication in conjunction with Rockwell Automation's Studio 5000 Design software.
02:21 minutes
This video demonstrates how to add an EtherNet/IP-enabled αSTEP AZ Series network type driver module to the Logix Designer software.
03:55 minutes
Learn how to install Add-on Instructions (AOI) to an EtherNet/IP-enabled αSTEP AZ Series network type driver using the Logix Designer software.
02:49 minutes
Learn how to jog an EtherNet/IP-enabled AZ Series motor using the Logix Designer software with AZ controller tag mapping.
3:05 minutes
This video will show how to use the Zhome AOI. This can be done after adding the AZ modules. If the AZ module has not been installed, please see the "How-to: Add AZ Series EtherNet/IP Driver an Allen-Bradley PLC Using Logix Designer" video.
03:21 minutes
This video will show how to use the DDO (Direct Data Operation) AOI. This can be done after adding the AZ modules. If the AZ module has not been installed, please see the "How-to: Add AZ Series EtherNet/IP Driver an Allen-Bradley PLC Using Logix Designer" video.
04:12 minutes
This video will show how to use the monitor AOI. This can be done after adding the AZ modules. If the AZ module has not been installed, please see the "How-to: Add AZ Series EtherNet/IP Driver an Allen-Bradley PLC Using Logix Designer" video.
02:42 minutes
Learn how to use the ‘Write’ AOI in Rockwell Logix Designer on an Allen-Bradley PLC. This quick tutorial guides you through configuring the Write instruction for effective data updates with an αSTEP AZ Series network type driver.
03:57 minutes
Learn how to use the ‘Read’ AOI in Rockwell Logix Designer on an Allen-Bradley PLC. This quick tutorial shows step-by-step setup to help you efficiently access PLC data with an αSTEP AZ Series network type driver.
04:15 minutes
03:35 minutes
Learn how to set up an αSTEP AZ Series network type driver on a Keyence KV-8000/KV-7500 PLC using the KV Studio software.
03:55 minutes
Learn how to operate an αSTEP AZ Series network type driver on a Keyence KV-8000/KV-7500 PLC using the KV Studio software.
05:03 minutes